Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Cut to Length RTD Probes for Field Adaptation

Cut To Length RTD PT100 Sensor Probe For Field Adaptable Applications

$190.81

Item# PRCTL-2-100-A-1/4-24-240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $190.81
5-9 $181.27
10-24 $177.45
25-49 $169.82
50-99 $166.00
100+ $162.19

In stock

Lead Time (If not in stock): 5 weeks
Cut To Length RTD PT100 Sensor Probe For Field Adaptable Applications PRCTL-2-100-A-1/4-24-240 PRCTL-2-100-A-1/4-24-240
  • Probe Is Supplied 24' Long and Designed To Be Cut-To-Length as Needed Using a Simple Tube Cutter.
  • Great For Use As Replacement Sensors, Can Be Combined With a Wide Variety Of Spring Loaded Fittings, Compression Fittings, Connection Heads, Thermowells, Connectors or Other Accessories to Fit a Wide Variety of Applications.
  • Contains a Precision pt100 Ohm DIN Platinum Thin Film Element in Either Class A or Class B Accuracies.
  • Temperature Range: -50 to 260ºC

PRCTL-2-100-A-1/4-24-240 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Max
Process Temperature Range
Accuracy
Nominal Resistance
Number Of Wires
Probe Diameter
Cable Insulation
Cable Length
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Sheath Material
Probe Length
Wire Gauge
Termination Connection Type


This pt100 RTD sensor probe is designed to provide the ultimate in adaptability. Its 24" length can be reduced in the field by cutting off the required tube length using a standard tube cutter. Combining the PRCTL sensor with Omega's wide variety of fittings and accessories can customize this sensor on the spot for a wide variety of RTD replacement probe or OEM RTD sensor probe applications. This sensor is available in both Class A and Class B accuracies, in 3 wire standard (4-wire optional) in 1/4" diameter to fit many thermowells, or in 3/16", 6mm and 4.5mm diameters.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

is there a 3d or STEP file we can download

Asked by: joseph231
Unfortunately Omega does not provide 3D drawings on any products and the best illustration is on the product pages for probes.
Answered by: ApplicationsEngineerANB
Date published: 2021-04-01

What is the minimum length that the RTD cut to length PT 100 Sensor probes can be cut too?

Asked by: BlaaBlaa
3" is the smallest length the probe can be cut.
Answered by: Temperature
Date published: 2021-04-21
  • y_2024, m_5, d_4, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PRCTL-2-100-A-1-4-24-240, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
Spring Loaded Fittings for 1/4" Diameter Probes
$41.80
2 In Stock
Thermowell with Lagging Extension, 6" Stem Length, 2-1/2" Insertion Length with 2" Lag Length, 304 SST
$63.40
6 In Stock
OMEGALOK™ Compression Fittings
$11.82
673 In Stock
Accessories
Compression fitting, 1.4' tube OD, 1.4 NPT
$24.86
1214 In Stock
Most Popular Accessories
Tube Cutter
$37.59
0 In Stock
Thermowell, 12" Stem Length, 10-1/2" Insertion Length, 304 SST
$114.16
0 In Stock
Thermowell, 4" Stem Length, 2-1/2" Insertion Length, 304 SST
$48.34
0 In Stock
Thermowell with Lagging Extension, 12" Stem Length, 7-1/2" Insertion Length with 3" Lag Length, 304 SST
$123.77
7 In Stock
Miniature Connector Plug
$5.49
1275 In Stock
Flip Top Aluminum Connection Head with 4-Position Terminal Board (Install Using A BRLK-14-12 or SSLK-14-12 Compression Fitting (1/4" Dia Probe))
$55.55
0 In Stock
Precision Handheld Thermometer
$221.71
12 In Stock
1/8 DIN ON-Off Temperature or Process Controller
$406.58
0 In Stock

More Related Items

en-US
en
Save Configuration