Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pipe Plug RTD Probes with NPT Fitting and Lead Wire

RTD Pipe Plug Probe with NPT Fitting

$136.06

Item# RTD-NPT-36-E-1/4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $136.06
5-9 $129.26
10-24 $126.54
25-49 $121.09
50-99 $118.37
100+ $115.65

In stock

Lead Time (If not in stock): 5 weeks
RTD Pipe Plug Probe with NPT Fitting RTD-NPT-36-E-1/4 RTD-NPT-36-E-1/4
  • High Pressure RTD Plug Sensor
  • Available in Either Single or Dual RTD Sensors
  • 72" Leads
  • Available with 1/8NPT or 1/4NPT Mounting Threads

RTD-NPT-36-E-1/4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Max
Process Temperature Range
Process Connection Size
Nominal Output
Cable Insulation
Cable Length
Termination Connection Type
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Accuracy
Number Of Wires
Sheath Material
Probe Diameter
Probe Length



RTD Single Sensor
This RTD Pt100 plug sensor is ideal for pressure vessel applications, pressurized containers and applications requiring a temperature sensor with an NPT mounting fitting. The single element design has a 1/4" diameter, 304 stainless steel probe that extends 1/2" from a 1/4"NPT mounting thread (optional 1/8"NPT mounting thread also available). Leads are 6' long, stranded #26 AWG nickel plated copper, PFA-insulated & jacketed with steel overbraid. Sensors are supplied with or without subminiature connectors. Pressure rating is 2500 psi., and the maximum temperature rating is 230°C (445°F).

RTD Dual Element Sensor
Dual RTD pipe plug probes come standard with flush sensing surfaces which minimize interference with moving parts, and 1/8"NPT mounting threads (optional 1/4"NPT mounting threads also available). The leads are 6' long, stranded #26AWG nickel plated copper, PFA insulated & jacketed cables with miniature connectors on each cable.

For complete product specifications see the Related Links section at the bottom of this page.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can the Pipe Plug RTD Probes with NPT Fitting and Lead Wire come in custom lengths? What is the maximum length available?

Asked by: TobyV
Hi TobyV Thank you for the inquiry. Custom length probe tip would be a special order so it is not practical. We have better options. Custom length lead wire can be made. For options please forward request to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-08-06

Is this RTD probe a good option for mixing vessels that will be under vacuum or would a thermocouple probe be a better option? I am concerned about the noise interference

Asked by: mikecpc
The RTD type element probe would be best for noise immunity.
Answered by: ApplicationEngineerANB
Date published: 2023-05-26

Can the transducer have a custom cable length? If so, what is the maximum available custom length?

Asked by: Bueskuit
Thank you for your inquiry. We sell these units in standard lengths of 120, 144, 200, 240, 252, 300 inches.
Answered by: CB Engineer
Date published: 2021-05-14
  • y_2024, m_5, d_2, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_RTD-NPT-36-E-1-4, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor
$6.19
3259 In Stock
3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor
$14.69
38 In Stock
Universal Temperature Connector-Transmitter, for RTD’s and Thermocouples
$265.47
157 In Stock
Miniature Temperature Transmitters
$490.64
2 In Stock

More Related Items

en-US
en
Save Configuration