Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with PFA Insulated Lead Wire

Rugged Heavy Duty Transition Joint Thermocouple Probes

Item# TJ60-CASS-116U-2-SB-CC

Rugged Heavy Duty Transition Joint Thermocouple Probes TJ60-CASS-116U-2-SB-CC TJ60-CASS-116U-2-SB-CC

This item is still available for purchase, only the part number has been made obsolete due to incorrect formatting. To order this part please use TJ60-CASS-116U-2-CC-SB.

  • Transition and Wire Rated to 260°C (500°F)
  • Available in 304, 310, 316 & 321 SS or Inconel Sheath
  • Also Available in Super OMEGACLAD™ XL for Stable, Long-Term Operation at High Temperatures
  • Diameters from 1/16 to 1/4 "

TJ60-CASS-116U-2-SB-CC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type
Color Code Standard
Additional Feature
Category
Process Temperature Unit
Process Temperature Min


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
  • Special Limits of Error Greater of 0.5°C or 0.4%

The TJ36 Series of thermocouple probes offers Heavy Duty Transition Joint Probes in convenient termination to PFA coated lead wire. Refer chart to get Probe Diameter (A), Transition junction diameter (B) & Spring length (C) & Length of Transition junction and Strain relief (D)

Probes under 48 inches in length are shipped "straight". Probes 48 inches or longer are shipped "coiled". If probe above 48 inches in length must ship straight, please add "-SST" to the end of the part number, and add $75.00 to the probe cost. Maximum ship straight length is 96 inches. Additional shipping fees from carrier may also apply for non-standard length packaging.

Alloy/ANSI
Color Code
Sheath
Dia. (")
Model No.
12" Length
Model No.
18" Length
Model No.
24" Length
J
Iron-Constantan
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
TJ36-ICIN-116(*)-12
TJ36-ICIN-18(*)-12
TJ36-ICIN-316(*)-12
TJ36-ICIN-14(*)-12
TJ36-ICIN-116(*)-18
TJ36-ICIN-18(*)-18
TJ36-ICIN-316(*)-18
TJ36-ICIN-14(*)-18
TJ36-ICIN-116(*)-24
TJ36-ICIN-18(*)-24
TJ36-ICIN-316(*)-24
TJ36-ICIN-14(*)-24
J
Iron-Constantan
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
TJ36-ICSS-116(*)-12
TJ36-ICSS-18(*)-12
TJ36-ICSS-316(*)-12
TJ36-ICSS-14(*)-12
TJ36-ICSS-116(*)-18
TJ36-ICSS-18(*)-18
TJ36-ICSS-316(*)-18
TJ36-ICSS-14(*)-18
TJ36-ICSS-116(*)-24
TJ36-ICSS-18(*)-24
TJ36-ICSS-316(*)-24
TJ36-ICSS-14(*)-24
K
CHROMEGA™-ALOMEGA™
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
TJ36-CAIN-116(*)-12
TJ36-CAIN-18(*)-12
TJ36-CAIN-316(*)-12
TJ36-CAIN-14(*)-12
TJ36-CAIN-116(*)-18
TJ36-CAIN-18(*)-18
TJ36-CAIN-316(*)-18
TJ36-CAIN-14(*)-18
TJ36-CAIN-116(*)-24
TJ36-CAIN-18(*)-24
TJ36-CAIN-316(*)-24
TJ36-CAIN-14(*)-24
K
CHROMEGA™-ALOMEGA™
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
TJ36-CASS-116(*)-12
TJ36-CASS-18(*)-12
TJ36-CASS-316(*)-12
TJ36-CASS-14(*)-12
TJ36-CASS-116(*)-18
TJ36-CASS-18(*)-18
TJ36-CASS-316(*)-18
TJ36-CASS-14(*)-18
TJ36-CASS-116(*)-24
TJ36-CASS-18(*)-24
TJ36-CASS-316(*)-24
TJ36-CASS-14(*)-24
E
CHROMEGA™-Constantan
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
TJ36-CXIN-116(*)-12
TJ36-CXIN-18(*)-12
TJ36-CXIN-316(*)-12
TJ36-CXIN-14(*)-12
TJ36-CXIN-116(*)-18
TJ36-CXIN-18(*)-18
TJ36-CXIN-316(*)-18
TJ36-CXIN-14(*)-18
TJ36-CXIN-116(*)-24
TJ36-CXIN-18(*)-24
TJ36-CXIN-316(*)-24
TJ36-CXIN-14(*)-24
E
CHROMEGA™-Constantan
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
TJ36-CXSS-116(*)-12
TJ36-CXSS-18(*)-12
TJ36-CXSS-316(*)-12
TJ36-CXSS-14(*)-12
TJ36-CXSS-116(*)-18
TJ36-CXSS-18(*)-18
TJ36-CXSS-316(*)-18
TJ36-CXSS-14(*)-18
TJ36-CXSS-116(*)-24
TJ36-CXSS-18(*)-24
TJ36-CXSS-316(*)-24
TJ36-CXSS-14(*)-24
T
Copper-Constantan
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
TJ36-CPIN-116(*)-12
TJ36-CPIN-18(*)-12
TJ36-CPIN-316(*)-12
TJ36-CPIN-14(*)-12
TJ36-CPIN-116(*)-18
TJ36-CPIN-18(*)-18
TJ36-CPIN-316(*)-18
TJ36-CPIN-14(*)-18
TJ36-CPIN-116(*)-24
TJ36-CPIN-18(*)-24
TJ36-CPIN-316(*)-24
TJ36-CPIN-14(*)-24
T
Copper-Constantan
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
TJ36-CPSS-116(*)-12
TJ36-CPSS-18(*)-12
TJ36-CPSS-316(*)-12
TJ36-CPSS-14(*)-12
TJ36-CPSS-116(*)-18
TJ36-CPSS-18(*)-18
TJ36-CPSS-316(*)-18
TJ36-CPSS-14(*)-18
TJ36-CPSS-116(*)-24
TJ36-CPSS-18(*)-24
TJ36-CPSS-316(*)-24
TJ36-CPSS-14(*)-24
N
OMEGALLOY™ NICROSIL-NISIL **
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
TJ36-NNIN-116(*)-12
TJ36-NNIN-18(*)-12
TJ36-NNIN-316(*)-12
TJ36-NNIN-14(*)-12
TJ36-NNIN-116(*)-18
TJ36-NNIN-18(*)-18
TJ36-NNIN-316(*)-18
TJ36-NNIN-14(*)-18
TJ36-NNIN-116(*)-24
TJ36-NNIN-18(*)-24
TJ36-NNIN-316(*)-24
TJ36-NNIN-14(*)-24
*Specify junction type: E (Exposed), G (Grounded) or U (Ungrounded). For lengths from 2" to 12", please consult Sales.
**For Super OMEGACLAD™ XL, change “IN” to “XL” and add $3 to price. Note: Super OMEGACLAD™ XL sheaths are available in Type K and N calibrations only.


View the Thermocouple Accuracy and Color Code Table
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Rugged Heavy Duty Transition Joint Thermocouple Probes
$83.57
4 In Stock
Rugged Heavy Duty Transition Joint Thermocouple Probes
$64.92
8 In Stock
en-US
en
Save Configuration