Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

3-A Approved Sanitary Probes with Integral Transmitter and M12 Connector

Item# PRS-S-0600-D1-TM2M12

3-A Approved Sanitary Probes with Integral Transmitter and M12 Connector PRS-S-0600-D1-TM2M12 PRS-S-0600-D1-TM2M12
  • 4-Pin M12 Male Connector Standard. An M12 Extension Cable is Required for Installation.
  • 3-A Approved RTD Sensor With Integral Transmitter
  • Available with Standard or Heavy-Duty Stepped Probe
  • 3', 4', 5' and 6' Standard Lengths, Others Available


Note: These Sensors Require an M12 Extension Cable to Connect the Sensor To Your Instrumentation. A Partial List Of Our M12 Extension Cables is Included in the Ordering Table Below.

3-A approved The 3-A Approved OMEGA™ PRS-TMM12 series transducers are designed for use in Sanitary or Hygienic Clean-in-Place applications in the Food, Dairy, Beverage and BioPharmaceutical industries. These transducers are manufactured with 316L stainless steel housings that meet the dimensional and finish requirements of 3-A Standard 74-05 and ASME BPE-2007, and are welded and processed to provide a clean, smooth, 32 microinch or better surface finish in the wetted areas for Clean-in-Place processes.

The probe stems are manufactured in two configurations; standard duty probes with a ¼' diameter probe, and a heavy duty design with a stepped 3/8' to 3/16' diameter probe design for good response times.

The OMEGA™ PRS-TMM12 series transducers are identical to the PRS-M12 RTD sensors except for the addition of a built-in 4 to 20 mA transmitter inside the housing. This eliminates the need for a separate transmitter when a 4 to 20 mA signal is required for your instrumentation. The housing cover can be removed allowing for the adjustment of the transmitter's zero and span settings.

There are two ranges offered as standard offerings:
  • The TM1M12 model ranged to provide a 4-20 milliamp output between -40 and 49°C (-40 to 120°F),
  • The TM2M12 model ranged to provide a 4-20 milliamp output between -18 and 93°C (0 to 200°F).

  • Other ranges are available as special orders, please consult our sales engineers.

    A 4-Pin M12 Connector provides a quick and convenient connection point for process wiring. Simply install an M12 extension cable to the sensor to connect it to your monitoring or control instrumentation.

    Wiring Diagram


    Sanitary Temperature Sensor Specifications Include:
  • 316L stainless steel process wetted surfaces with surface finishes of 32 microinches or better.

  • Probe lengths of 3, 4, 5 or 6 inches available from stock, other lengths available as special orders.

  • Standard mounting flange is 1½'-16AMP Tri-Grip™ in conformance with ASME BPE-2007.

  • 4-Pin, M12 Connector.

  • Thermal response time of 2.5 seconds or less in water flowing at 3 ft/sec (63% response).

  • 4 to 20 milliamp output proportional to temperature (see ranges available).

  • Supply Voltage 8 to 35VDC, 24VDC recommended.

  • Maximum temperature range is -50 to 200°C at the sensing end, 85°C max at the connector end.

  • loading all models
    loading all reviews
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 3ms
    • REVIEWS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    loading all QA
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 41ms
    • QUESTIONS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    Accessories
    M12 Extension Cable, 4 Wire Polyurethane Cable, Straight Socket Connector One End and Flying Leads the Other, 2 meters long
    $22.10
    10 In Stock
    5 Meter extension cable, PVC jacket with 4-pin M12 female connector
    $24.66
    0 In Stock
    Extension cable with straight 4-pin female M12 mating connector and polyurethane jacketed cable 5 meters (16.4') long.
    $27.06
    0 In Stock
    2 Meter extension cable, polyurethane jacket with right angled 4-pin M12 female Connector
    $23.35
    9 In Stock
    5 m (16 ft) PVC cable, right angled 4-pin M12 female connector one end, fluing leads one end.
    $24.66
    6 In Stock
    en-US
    en
    Save Configuration