Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Vacuum Flanged Thermocouple Probes with M12 Connectors

Vacuum Thermocouple Sensors With KF Style Flanges and M12 Connection

$226.75

Item# TCV-KG-0300-16-M12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $226.75
10-24 $215.41
25-99 $204.08
100-499 $192.74
500-999 $181.40
1000+ $170.06

In stock

Lead Time (If not in stock): 5 weeks
Vacuum Thermocouple Sensors With KF Style Flanges and M12 Connection TCV-KG-0300-16-M12 TCV-KG-0300-16-M12
  • For use with Vacuum Chambers and Vacuum Ovens with ISO 2061 Fittings #10, #16, #25 and #40 Standard
  • #10 and #16 Flanged Sensors Have 1/8' Diameter Probe
  • #25 and #40 Flanged Sensors Have 1/4' Diameter Probes
  • M12 Connector with Thermocouple Pins, Maximum Temperature 85°C

TCV-KG-0300-16-M12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Range
Process Connection Size
Junction Type
Probe Diameter
Probe Length
Category
Sensor Application
Sheath Material
Termination Connection Type


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
The OMEGA™ Vacuum thermocouples are designed to be used in Vacuum Chambers or Vacuum Ovens or any process chamber that has an existing KF style flanged connection. #10 and #16 flanged sensors are provided with 1/8" diameter, and #25 and #40 flanged sensors are provided with 1/4" diameter probes. Standard probes are available in K, T and E calibrations. * Please call sales for available options including special probe lengths

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration