text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

100 Pack Thin Film Platinum RTD Elements

OMEGAFILM RTD Elements Flat Profile Thin Film Platinum

$585.41

Item# F2222-1000-1/3B-100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $585.41
10-24 $556.14
25-99 $526.87
100-499 $497.60
500-999 $468.33
1000+ $439.06

In stock

Lead Time (If not in stock): 4 weeks
OMEGAFILM RTD Elements Flat Profile Thin Film Platinum F2222-1000-1/3B-100 F2222-1000-1/3B-100
  • Sold in Packs of 100
  • Flat, Small Profile
  • Specification DIN EN 60751 (According to IEC 751)
  • Temperature Range -70 to 500°C (-94 to 932°F)
  • Temperature Coefficient a = 0.00385
  • 100, 500 and 1000 Ω Configurations
  • Class A, B and 1⁄3 B Tolerances
  • Long Term Stability Maximum Ro-Drift 0.04% After 1000 Hours at 500°C
  • Vibration Resistance at Least 40 g Acceleration at 10 to 2000 Hz
  • Shock Resistance at 100 g Acceleration with 8 ms Half Sine Wave
  • Insulation Resistance >10MΩ at 20°C: >1MΩ at 500°C
  • Self Heating 0.4 K/mW at 0°C
  • Response Time Water Current (v=0.4 m/s) t0.5 = 0.2 s t0.9 = 0.4 s Air Stream (v = 1 m/s) t0.5 = 4.0 s t0.9 = 12.0 s
  • Platinum Clad Nickel Wire Leads 10 L x 0.2 mm D (0.39 x 0.008")

F2222-1000-1/3B-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Resistance or Output Type
Temperature Accuracy
Probe Length
Maximum Temperature Measurement
Minimum Temperature Measurement
Application
Number of Wires
Cable Length


OMEGAFILM RTD Elements Flat Profile Thin Film Platinum
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

Related Categories

en-US
en
Save Configuration