Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Twisted Shielded Thermocouple Duplex Extension Wire

Twisted/Shielded Thermocouple Wire and Extension Wire

$1,697.13

Item# TT-JI-20-TWSH-300M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,697.13
5-9 $1,612.27
10-24 $1,527.42
25-49 $1,442.56
50-99 $1,357.70
100+ $1,272.85

In stock

Lead Time (If not in stock): 8 weeks
Twisted/Shielded Thermocouple Wire and Extension Wire TT-JI-20-TWSH-300M TT-JI-20-TWSH-300M
  • Maintains Electrical Ground from Probe Sheath to Instrument
  • Polyvinyl and PFA Insulations Available
  • Complements OMEGA Low Noise Thermocouple Probes and Connectors
  • Extension and Thermocouple Grades

TT-JI-20-TWSH-300M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Temperature range
Wire Gauge
Thermocouple Calibration Type
Cable Type
Conductor type
Number of Pairs
Conductor Insulation
Overall Insulation
Overbraiding Type
Cable Length
Special Limit of error
Color Code Standard
Additional Feature
Category


Available: Thermocouple Grade PFA Insulation(TT), Thermocouple Grade FEP Insulation(FF), Extension Grade Polyvinyl Insulation(EXPP), Extension Grade FEP Insulation(EXFF)

 

Thermocouple Grade PFA Insulation
AWG Model Number Nominal Size Thermocouple Calibration
20 TT-J-20-TWSH 0.145 J
TT-K-20-TWSH 0.145 K
TT-T-20-TWSH 0.145 T
TT-E-20-TWSH 0.145 E
20S* TT-J-20S-TWSH 0.15 J
TT-K-20S-TWSH 0.15 K
TT-T-20S-TWSH 0.15 T
TT-E-20S-TWSH 0.15 E
24 TT-J-24-TWSH 0.105 J
TT-K-24-TWSH 0.105 K
TT-T-24-TWSH 0.105 T
TT-E-24-TWSH 0.105 E
24S* TT-J-24S-TWSH 0.115 J
TT-K-24S-TWSH 0.115 K
TT-T-24S-TWSH 0.115 T
TT-E-24S-TWSH 0.115 E


Thermocouple Grade FEP Insulation
AWG Model Number Nominal Size Thermocouple Calibration
20 FF-J-20-TWSH 0.145 J
FF-K-20-TWSH 0.145 K
FF-T-20-TWSH 0.145 T
FF-E-20-TWSH 0.145 E
20S* FF-J-20S-TWSH 0.15 J
FF-K-20S-TWSH 0.15 K
FF-T-20S-TWSH 0.15 T
FF-E-20S-TWSH 0.15 E
24 FF-J-24-TWSH 0.105 J
FF-K-24-TWSH 0.105 K
FF-T-24-TWSH 0.105 T
FF-E-24-TWSH 0.105 E
24S* FF-J-24S-TWSH 0.115 J
FF-K-24S-TWSH 0.115 K
FF-T-24S-TWSH 0.115 T
FF-E-24S-TWSH 0.115 E


Extension Grade Polyvinyl Insulation
AWG Model Number Nominal Size Thermocouple Calibration
16 EXPP-J-16-TWSH 0.25 J
EXPP-K-16-TWSH 0.25 K
EXPP-T-16-TWSH 0.25 T
EXPP-E-16-TWSH 0.25 E
16S* EXPP-J-16S-TWSH 0.27 J
EXPP-K-16S-TWSH 0.27 K
EXPP-T-16S-TWSH 0.27 T
EXPP-E-16S-TWSH 0.27 E
20 EXPP-J-20-TWSH 0.2 J
EXPP-K-20-TWSH 0.2 K
EXPP-T-20-TWSH 0.2 T
EXPP-E-20-TWSH 0.2 E
20S* EXPP-J-20S-TWSH 0.215 J
EXPP-K-20S-TWSH 0.215 K
EXPP-T-20S-TWSH 0.215 T
EXPP-E-20S-TWSH 0.215 E


Extension Grade FEP Insulation
AWG Model Number Nominal Size Thermocouple Calibration
16 EXFF-J-16-TWSH 0.17 J
EXFF-K-16-TWSH 0.17 K
EXFF-T-16-TWSH 0.17 T
EXFF-E-16-TWSH 0.17 E
16S* EXFF-J-16S-TWSH 0.18 J
EXFF-K-16S-TWSH 0.18 K
EXFF-T-16S-TWSH 0.18 T
EXFF-E-16S-TWSH 0.18 E
20 EXFF-J-20-TWSH 0.15 J
EXFF-K-20-TWSH 0.15 K
EXFF-T-20-TWSH 0.15 T
EXFF-E-20-TWSH 0.15 E
20S* EXFF-J-20S-TWSH 0.15 J
EXFF-K-20S-TWSH 0.15 K
EXFF-T-20S-TWSH 0.15 T
EXFF-E-20S-TWSH 0.15 E
loading all models
loading all reviews
Rated 5 out of 5 by from Thermocouple cable Good thermocouple extension cable for general use.
Date published: 2023-03-13
Rated 5 out of 5 by from Good Product Ordered Thermocouple wire and received as ordered.
Date published: 2022-09-21
Rated 5 out of 5 by from thermocouple wire works great and dependable on all of our thermocouples
Date published: 2020-11-18
Rated 3 out of 5 by from arrived on time Wish this had a shorter lead time, but other than that, it was great!
Date published: 2020-10-26
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_TT-JI-20-TWSH-300M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Is there a thermocouple port with an inlet for the ground wire? If not what would be the use case for the ground wire in the thermocouple wire? What does it typically connect into?

Asked by: Temperature Reader
Thank you for your inquiry Temperature Reader. In the twisted/shielded extension wire, the copper drain wire is used to connect to earth-ground to shield the probe from electrical noise.
Answered by: Application Engineer MC
Date published: 2022-05-06

What is the wire gauge of the shield drain wire?

Asked by: vinny
Thank you for your inquiry. Due to this being a more complicated issue please send an email to temp@dwyeromega.com and one of our engineers will provide assistance
Answered by: Application Engineer MC
Date published: 2024-04-12

Hi, The old part number had RoHS and this do not. Is this part RoHS compliant? The website has a generic RoHS certificate but I'm not sure if it actually applies to TT-K-24-TWSH-25. Can you please confirm?

Asked by: Carlos S
Hi Carlos S, Thank you for the inquiry. Yes this product is ROHS compliant. Link to compliance cert; https://www.omega.com/en-us/rohs?rohs=rohs3&sku=TT-K-24-TWSH-25 Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-08-09

How many pairs are in the EXFF-K-20S-TWSH-1000

Asked by: Techy
Thank you for your inquiry! Twisted shielded thermocouple cable has only one pair of TC wire (+,-) plus an added drain wire for ground.
Answered by: Application Engineer RD
Date published: 2022-10-24

What's the voltage rating?

Asked by: Techy
Thank you for your inquiry Techy. These wires are not voltage-rated
Answered by: Application Engineer MC
Date published: 2022-10-24
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_TT-JI-20-TWSH-300M, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration