Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Mineral Insulated Thermocouple Cable

OMEGACLAD™ MgO Mineral Insulated MI Cable, Metal Sheath Thermocouple Wire

$2.89

Item# 304-K-MO-020

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-99 $2.89
100-249 $2.75
250-499 $2.60
500-999 $2.46
1000-4999 $2.31
5000+ $2.02

In stock

Lead Time (If not in stock): 6 weeks
OMEGACLAD™ MgO Mineral Insulated MI Cable, Metal Sheath Thermocouple Wire 304-K-MO-020 304-K-MO-020
  • Pricing is per foot
  • Stainless Steel Sheath 304, 310, 316, 321 SS
  • Inconel 600 Sheathing
  • J, K, N, T, E Wire Calibration Available

304-K-MO-020 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Range
Sheath Material
Conductor Insulation
Conductor Material
Dual Changed From
Diagonal/Parallel Construction
Cable Diameter
Number of Conductors
Special Limit of error
Additional Feature
Category
Standard/Metric


  • Use With Sensor Type Thermocouple

Description

OMEGACLAD™ Mineral insulated M.I. cable thermocouple material is metal sheathed thermocouple wire that contains MgO insulation and is used in the manufacture of thermocouple temperature sensor probes. MIC cable or wire can also be used as extension wire. In harsh environmental conditions, stainless steel sheath MIC or Inconel sheath MIC can be used to protect and transmit instrumentation signals. MIC wire can be supplied in long or short coils, straight lengths and CTL (cut to length) sections for OEM temperature probe building applications. Compacted High Purity magnesium oxide MgO is used to produce cable, wire and temperature probes with special limits of error SLE grade calibration results. MIC cable certification reports are availble for each lot of MIC wire produced. Manufacturers certs can be ordered and shipped with each coil lot of MIC. ANSI wire calibration codes J,K,N,T,E coils of MIC are in stock. This MgO style of thermocouple cable can be used to make nonexpendable thermocouple test sensors.

Model
Number
Wire
Calibration
Sheath
Material
Sheath
Diameter
Wall
Thickness
mm(in.)
Resistance
at 60 °F
Ohms/Dbl. ft.
Diameter
of Wire
mm(in.)
AWG
Gage

304-J-MO-020
304-J-MO-032
304-J-MO-040
304-J-MO-062
304-J-MO-125
304-J-MO-188
304-J-MO-250

Iron-
Constantan
J

304
Stainless
Steel

0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.08 (0.003)
0.13 (0.005)
0.18 (0.007)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

23
14.2
8.9
3.6
0.88
0.36
0.22

0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.0 (0.040)

38
36
34
30
24
20
18

INC-J-MO-020
INC-J-MO-032
INC-J-MO-040
INC-J-MO-062
INC-J-MO-125
INC-J-MO-188
INC-J-MO-250

Iron-
Constantan
J

Inconel
600

0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.08 (0.003)
0.13 (0.005)
0.13 (0.005)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

23
14.2
8.9
3.6
0.88
0.36
0.22

0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.0 (0.040)

38
36
34
30
24
20
18

304-K-MO-010
304-K-MO-020
304-K-MO-032
304-K-MO-040
304-K-MO-062
304-K-MO-125
304-K-MO-188
304-K-MO-250

CHROMEGA™-
Alomega
K

304
Stainless
Steel

0.3 (0.010)
0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.04 (0.0015)
0.08 (0.003)
0.13 (0.005)
0.13 (0.005)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

600
38
24.1
15
6
1.5
0.59
0.37

0.04 (0.0015)
0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.0 (0.040)

50
38
36
34
30
24
20
18

INC-K-MO-010
INC-K-MO-020
INC-K-MO-032
INC-K-MO-040
INC-K-MO-062
INC-K-MO-125
INC-K-MO-188
INC-K-MO-250
INC-K-MO-312

CHROMEGA™-
ALOMEGA™
K


Inconel
600

0.3 (0.010)
0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)
7.9(0.312)

0.04 (0.0015)
0.08 (0.003)
0.13 (0.005)
0.13 (0.005)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)
1.0(0.040)

600
38
24.1
15
6
1.5
0.59
0.37
0.37

0.04 (0.0015)
0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.00 (0.040)
1.12 (0.044)

50
38
36
34
30
24
20
18
18

304-T-MO-020
304-T-MO-032
304-T-MO-040
304-T-MO-062
304-T-MO-125
304-T-MO-188
304-T-MO-250

Copper-
Constantan
T

304
Stainless
Steel

0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.08 (0.003)
0.13 (0.005)
0.18 (0.007)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

20
12.2
7.7
3
0.75
0.298
0.19

0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.0 (0.040)

38
36
34
30
24
20
18

INC-T-MO-020
INC-T-MO-032
INC-T-MO-040
INC-T-MO-062
INC-T-MO-125
INC-T-MO-188
INC-T-MO-250

Copper-
Constantan
T

Inconel
600

0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.08 (0.003)
0.13 (0.005)
0.18 (0.007)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

19.99
12.2
7.66
3.04
0.75
0.19
0.19

0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.0 (0.040)

38
36
34
30
24
20
18

304-E-MO-010
304-E-MO-020
304-E-MO-032
304-E-MO-040
304-E-MO-062
304-E-MO-125
304-E-MO-188
304-E-MO-250

CHROMEGA™-
Constantan
E

304
Stainless
Steel

0.3 (0.010)
0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.04 (0.0015)
0.08 (0.003)
0.13 (0.005)
0.18 (0.007)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

716.9
45.1
28.8
18.09
7.17
1.78
0.71
0.45

0.04 (0.0015)
0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.0 (0.040)

50
38
36
34
30
24
20
18

INC-E-MO-010
INC-E-MO-020
INC-E-MO-032
INC-E-MO-040
INC-E-MO-062
INC-E-MO-125
INC-E-MO-188
INC-E-MO-250

CHROMEGA™-
Constantan
E

Inconel
600

0.3 (0.010)
0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.04 (0.0015)
0.08 (0.003)
0.13 (0.005)
0.18 (0.007)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

716.9
45.1
28.8
18.09
7.17
1.78
0.71
0.45

0.04 (0.0015)
0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.0 (0.040)

50
38
36
34
30
24
20
18

loading all models
loading all reviews
Rated 1 out of 5 by from More information Would have loved to have known that I needed special tool to use OMEGACLAD
Date published: 2022-03-21
  • y_2024, m_5, d_5, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_304-K-MO-020, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration