Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Kapton Insulated Thermocouple Duplex Wire

Kapton® Insulated Thermocouple Wire

$88.06

Item# KK-K-24-25

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $88.06
5-9 $83.66
10-24 $79.25
25-49 $74.85
50-99 $70.45
100+ $66.05

In stock

Lead Time (If not in stock): 2 weeks
Kapton® Insulated Thermocouple Wire KK-K-24-25 KK-K-24-25
  • Thermocouple Types J or K
  • 20, 24, or 30 Gage Solid Wire
  • 20 or 24 Gage Stranded Wire

KK-K-24-25 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Calibration Type
Wire Gauge
Conductor type
Cable Length
Overbraiding Type
Special Limit of error
Category
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
Conductor Insulation
Additional Feature
Cable Type
Overall Insulation
Number of Pairs
Color Code Standard


  • Maximum Operating Temperature 600°F
  • Use With Sensor Type Thermocouple
Fused Kapton® tape applied to conductors and jackets. Excellent moisture and abrasion resistance, high dielectric strength (7 kV/mil) retains much physical integrity after gamma radiation. FEP is used as adhesive binding agent (melts at approx. 500°F). In many stationary applications the wire can potentially withstand 600°F for prolonged time periods due to bi-directional overlapping insulation design.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.

For complete product specifications see the "Specs" link above.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the minimum rated temperature for this product? The datasheet linked on this page does not include it, and the product page lists 0C, but the datasheet for "Fine Gauge Thermocouple Wire" rates KK type insulation down to -267C. Which is it?

Asked by: SD123
The probes with Kapton insulation are rated for use down to -200C but below 0C they would be expected to meet the Standard Limits of Error accuracy specification unless calibrated.
Answered by: ApplicationsEngineerANB
Date published: 2022-12-13

I am looking for the cross sectional dimension of this wire. KK-J-24S-SLE-100 Thank you.

Asked by: JPaez
The cross sectional dimensions of KK-J-24S-SLE-100 wire are 1.3mm x 2.2mm or 0.050" x 0.085". The wire has more of a rectangular appearance much like a lamp cord.
Answered by: Engineer9
Date published: 2020-04-03

We bought thermocouple K type (KK-K-24-100) which didn't have color code on it. How can I figure out which wire is negative or positive?

Asked by: Anonymous
Thank you for connecting with Omega Engineering. Type K thermocouple wire will have one red negative lead and one positive yellow lead.
Answered by: Application Engineer RD
Date published: 2022-11-10

Has KK-K-30-1000 been tested in vacuum environments? How much does it outgas?

Asked by: vacuumwire
Thank you for the inquiry. KK-K-30-1000 has not been tested in vacuum. The construction is kapton tape bonded with a PFA adhesive so there would be some outgassing due to the adhesive. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-06-17
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_KK-K-24-25, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration