Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

STYLE 3 RTD ELEMENT, 4 WIRES

RTD Elements with 36 Inch Lead Wire and 2, 3 or 4 Wire Lead Configurations

$115.28

Item# RTD-3-F3145-36-T-1/3

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $115.28
10-24 $109.52
25-99 $103.75
100-499 $97.99
500-999 $92.22
1000+ $86.46

In stock

Lead Time (If not in stock): 4 weeks
RTD Elements with 36 Inch Lead Wire and 2, 3 or 4 Wire Lead Configurations RTD-3-F3145-36-T-1/3 RTD-3-F3145-36-T-1/3
  • Made from 100 Ω, .00385 alpha Elements
  • Class A Tolerance (+/- .06Ω at 0° C)
  • 2-, 3- or 4-Wire Welded Lead Configurations
  • 26 Gage, 36' Long Stranded Nickel-Plated Copper Leads,

RTD-3-F3145-36-T-1/3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Application
Resistance or Output Type
Temperature Accuracy
Number of Wires
Mounting Style
Maximum Temperature Measurement
Cable Length
Additional Features
Termination Connection Type


All of OMEGA’s RTD elements can be supplied with additional lead wire attached to existing leads. Longer leads create more flexibility for use in many applications.

Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.
For complete product specifications see the Related Links section at the bottom of this page.
loading all models
loading all reviews
Rated 5 out of 5 by from RTD accuracy with plug-and-play simplicity The 4-wire configuration with wires pre-attached gave me confidence in the reading. No need for figuring out spot welding to bare leads, insulation, or potting. The element is sturdy, flat, and fast. The wiring feels both robust and flexible. I've tested with two different RTD readers and found consistent results.
Date published: 2021-08-23
  • y_2024, m_4, d_30, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_RTD-3-F3145-36-T-1-3, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

What material is the 2x2 pad made from?

Asked by: Motorman321
Thank you for your inquiry. The material is ceramic.
Answered by: Application Engineer JB
Date published: 2021-01-27

What type and AWG wires are attached to this?

Asked by: sam8472
Hello, The part number RTD-1-F3141-24-T is manufactured using AWG 26 stranded conductor wire that is insulated with PFA Teflon. The part number you can look at for more details on that wire would be EXTT-2CU-26S.
Answered by: Temp19
Date published: 2019-10-10
  • y_2024, m_5, d_1, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_RTD-3-F3145-36-T-1-3, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration