Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

STYLE 3 RTD ELEMENT, 4 WIRES W/CONN FOR HH804

RTD Elements with Wire Lead Welded to RTD Element Sensor Probe

$89.86

Item# RTD-3-F3105-1M-T

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $89.86
10-24 $85.37
25-99 $80.87
100-499 $76.38
500-999 $71.89
1000+ $67.40

In stock

Lead Time (If not in stock): 4 weeks
RTD Elements with Wire Lead Welded to RTD Element Sensor Probe RTD-3-F3105-1M-T RTD-3-F3105-1M-T
  • Made from 100 Ω, .00385 alpha Elements
  • Class A Tolerance (+/- .06Ω at 0° C)
  • 2-, 3- or 4-Wire Lead Welded to RTD Element Sensor
  • Thin Film or Wire Wound RTD Sensor

RTD-3-F3105-1M-T Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Application
Resistance or Output Type
Temperature Accuracy
Number of Wires
Probe Diameter
Maximum Temperature Measurement
Minimum Temperature Measurement
Cable Length
Additional Features
Termination Connection Type
Probe Diameter


All of OMEGA’s RTD elements can be supplied with additional lead wire attached to existing leads. Longer leads create more flexibility for use in many RTD probe sensor applications. The size of the potted junction between lead wire and element is kept as small as possible. Note: These elements are not intended for direct immersion into liquids. Configurations below reflect 36" lead wire, Style-2 (3 Wire).
loading all models
loading all reviews
Rated 5 out of 5 by from Great products Good selection and product description. It was exacly what we needed.
Date published: 2016-08-05
Rated 5 out of 5 by from GREAT RTD SENSORS LENGHT IS ALWAYS RIGHT, NO PROBLEMS WITH INSULATION JACKETS, ACCURACY AT TESTING STATION.
Date published: 2023-08-14
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_RTD-3-F3105-1M-T, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

Do you have a recommended lab that can supply an ISO 17025 calibration on the RTD-3-1PT100KN2528-36-T?

Asked by: danhcass
Thank you for your inquiry. We do not have any recommendations for labs that can do ISO 17025 calibration
Answered by: Application Engineer MC
Date published: 2023-08-25

Can you perform an ISO 17025 calibration on the RTD-3-1PT100KN2528-36-T? If not, can you recommend a calibration house that is accredited?

Asked by: danhcass
Thank you for your inquiry. Unfortunately, Omega Engineering is not ISO 17025 certified. Our Lab is ISO 9000-2015 compliant
Answered by: Application Engineer MC
Date published: 2023-08-24

When I connect the RTD-1-F3105-1M-T to the HH804U thermometer, which "Type" setting should I use? The choices are Pt385, Pt3926, or Pt3916. I get a different temperature reading for each type with the same RTD plugged in. Where is this documented?

Asked by: Johnny Movaz
Thank you for your inquiry. F3105 Elements are Pt 385 European Curve. https://www.omega.com/en-us/temperature-measurement/temperature-sensing-elements/f3105-3100-w2100-2200/p/F3105
Answered by: Application Engineer CB
Date published: 2023-08-08
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_RTD-3-F3105-1M-T, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration