Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Unsheathed Fine Gage Tungsten-Rhenium Microtemp Thermocouples

$67.85

Item# T5R-003-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $67.85
10-24 $64.46
25-99 $61.07
100-499 $57.67
500-999 $54.28
1000+ $50.89

In stock

Lead Time (If not in stock): 4 weeks
Unsheathed Fine Gage Tungsten-Rhenium Microtemp Thermocouples T5R-003-12 T5R-003-12
  • Ultra High Temperature Range up to 2760°C(5000°F) See spec sheet details
  • Wire Sizes as Small as 0.076mm(0.003in.)
  • Type D and Type C Thermocouples
  • Thermocouples Provided in 12 Inch Length Standard, Other Sizes Available

T5R-003-12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Cable Length
Wire Gauge
Category
Junction Type
Nominal Resistance
Accuracy
Number of Wires
Cable Insulation
Termination Connection Type
Color Code Standard
Pack Size
Additional Feature 2


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature Surface Temperature
Tungsten-Rhenium thermocouples were developed to meet the requirements for measuring ultra-high temperatures in the 2760°C (5000°F) range.
OMEGA™ makes available three widely used Tungsten- Rhenium thermocouple calibrations.

Tungsten versus Tungsten-26% Rhenium
Tungsten-5% Rhenium versus Tungsten-26% Rhenium
Tungsten-3% Rhenium versusTungsten-25% Rhenium.

Because of the inherent brittleness of unalloyed Tungsten, the Tungsten versus Tungsten-26% Rhenium thermocouples are more difficult to handle than the Tungsten-5% Rhenium versus Tungsten-26% Rhenium combination.
The average EMF of the W-3% Re/W-25% Re is slightly less than that of W/W-26% Re and slightly more than that of W-5% Re/W-26% Re. The ductility of W-3% Re is about equal to that of W-5%Re, but superior to that of unalloyed Tungsten.
All three thermocouple calibrations can be used to 2760°C 5000°F) in hydrogen or inert gas atmospheres and in a vacuum. They undergo rapid deterioration under oxidizing conditions and should not be used in air or atmospheres containing oxygen.
OMEGA™ Tungsten-Rhenium thermocouples are supplied in 300 mm (12") lengths (600 mm [24"] loop). Longer lead lengths are available, Consult Sales.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration