Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Benchtop pH, mV, ISE Meter

  • CE Approved

Item# PHB23

Benchtop pH, mV, ISE Meter PHB23 PHB23
  • Readings Direct in ppm, % Molar, mEq/L or Others
  • Maximum and Minimum Audible Alarm
  • IP-65 Enclosure
  • 99 Points Data Logging


The PHB23 is has a non-volatile memory (E2PROM), that stores your set-up values. Even under a loss of power condition your records are maintained. The menus are self-explanatory for easy operation and programmed from a simple 3 key face. The PHB23 also has advanced features like automatic electrode check and battery status displays. The displayed readings can be continuous, held or logged to memory. A user programmable audible alarm is included for minimum and maximum alerts. For ISE, the following curves are already built in: Fluoride, Iodine, Nitrate, Potassium, Silver, Sodium, Sulfide, H+, Ammonia, Ammonium, Bromide, Cadmium, Calcium, Lead, Cyanide, Chloride, Copper and four other ions can be user programmed.

SPECIFICATIONS
pH

Range: -2 to 20 pH
Resolution: 0.1/0.01/0.001 pH
Relative Precision: 0.05% (full scale)
Calibration: 2, 3, 4 or 5 points
mV
Range: ±1999 mV
Resolution: 1/0.1 mV
Relative Precision: 0.05% (full scale)
Temperature
Range: -20 to 120°C (-4 to 248°F)
Resolution: 0.1°C (0.1°F)
Relative Precision: 0.08% (full scale)
Concentration
Range: 0.01 to 99.99
Resolution: 1/0.1/0.01/0.001
Output: RS232
General
Temp. Comp.: Auto/Manual -20 to 120°C (-4 to 248°F)
Display: Alphanumeric 2 lines x 16 characters
Dimensions: 213 L x 147 W x 106 mm D (8.4 x 5.8 x 4.2")
Weight: 1.2 kg (2.6 lb)
Power: 110 to 240 Vac (50/60 Hz)
Cord Length: 2 m (6')
Electrical Protection: Class I
Power Consumption: 2.5 VA (max)
Environmental Conditions: Use indoors
Altitude: Up to 2000 m (6562')
Operating Temperature: 5 to 40°C (41 to 104°F)
Relative Humidity: 80% (max)
ISE
Available Units: ppm, mg/L, % or mEq/L
Ranges: 0.02 to 9000 ppm; 5 to 8 pH; 0 to 80°C; 0 to 9000%; 5 to 8 pH; 0 to 80°C; 0.01 to 12,700 mg/L; 5 to 8 pH; 0 to 80°C; 0.01 to 12,700 mEq/L
Resolution: 1, 0.1 or 0.01
Calibration Points: 2, 3, 4 or 5
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
pH 4 buffer solution, 500 ml (1 pt)
$18.43
0 In Stock
pH 7.01 Buffer Solution 475 ml
$18.43
0 In Stock
pH 10 calibration solution
$19.47
0 In Stock
Double junction pH laboratory electrode
$132.23
0 In Stock
ORP electrode
$183.39
0 In Stock
en-US
en
Save Configuration