Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

5-in-1 Multi-Parameter Water Quality Meter

Warranty

Item# PHH-128

5-in-1 Multi-Parameter Water Quality Meter PHH-128 PHH-128
  • Large Backlit LCD Display
  • Built-In Rechargeable Battery (Charger Included)
  • Simple One-Point Calibration


Description

The PHH-128 indicator combines 5 metersinto one easy-to-use wall mountingcontinuous monitor, featuring a large, duallevel,backlit LCD display. This meter candisplay the EC/TDS/CF (conductivity factor)of your solution together with the choice ofeither pH (probe sold separately), oroxidation-reduction potential (ORP)(probe sold separately) and temperature.
The precision pH monitor immediatelydetects changes in solution pH or ORP.The multi-parameter water quality monitor isa versatile instrument with a reliablemulti-probe system which is easy to read,economical and can be used by technical ornon-technical personnel.

SPECIFICATIONS
Measure Range

    pH: 0.00 to 14.00
    Temperature: -50 to 70°C (-58 to 158°F)
    EC: 0.00 to 19.99 mS/cm
    CF: 0.0 to 199
    TDS: 10 to 19990 ppm
    mV: 0 to ±1999
Resolution
    pH:
0.01
    Temperature: 0.1°C (0.2°F)
    EC: 0.01
    CF: 0.1
    TDS: 10 ppm
    mV: 1
Accuracy
    pH:
±0.1
    Temperature: ±1.0°C (2.0°F)
    EC, CF, TDS: ±2% FS
    mV: ±0.1% FS ±1 digit
Operating Temperature: 0 to 50°C (32 to 122°F)
Automatic Temperature Compensation(ATC): 0 to 50°C (32 to 122°F)
Power Supply: Built-in rechargeable battery with 120 Vac plug-in charger
Dimensions: 130 L x 91 W x 37 mm D (5.12 x 3.58 x 1.46")
Weight: 230 g (8.1 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration