Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Anemometer with Wind Chill Function

DISCONTINUED
Warranty

Item# HHF-308

DISCONTINUED HHF-308 HHF-308
  • Measures Ambient Temperature and Wind Speed
  • Calculates Wind Chill Index
  • Small and Light for One-Handed Operation
  • Calculates and Displays Min/Max/Avg (Up to 5 Minutes)


Description

The HHF-308 is a mini handheld anemometer with the capability to measure temperature, wind speed and then calculate wind chill. Ideal for outdoor environmental studies and a safety must for winter campers, mountaineers and anyone that works or plays in cold windy environments. The HHF-308 is an economical way to monitor the outdoor environment.

SPECIFICATIONS
Wind Speed Range: 80 to 5910 FPM (0.9 to 67 mph, 0.4 to 30 m/second, 24 to 1801 m/min, 1.4 to 108 km/hour, 0.8 to 58.3 knots)
Wind Speed Basic Accuracy: ±3% of full-scale value
Temperature Range: 0 to 50°C (32 to 122°F)
Temperature Accuracy: ±1.2°C (±2°F)
Operating Temperature: 0 to 40°C (32 to 104°F) @ <95% RH
Dimensions: 148 L x 53 W x 22 mm D (5.83 x 2.08 x 0.87")
Weight: 82.2 g (2.9 oz)
Power Source: “CR2032” battery (included)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
replacement 3 V silver battery
$6.25
150 In Stock
en-US
en
Save Configuration