Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Multi-Function Anemometer with Environmental Readings

DISCONTINUED
Warranty

Item# HHF-312

DISCONTINUED HHF-312 HHF-312
  • Measures Ambient Temperature, Humidity, Barometric Pressure, Wind Speed and Direction
  • Calculates Wind Chill Index, Dew Point/Wet Bulb Temperatures
  • Small and Light for One-Handed Operation
  • Calculates and Displays Min/Max/Avg (Up to 5 Minutes)


The HHF-312 is a true multi-function handheld anemometer with the capability to measure ambient temperature, humidity, barometric pressure, wind speed and direction.

Then the HHF-312 can calculate wind chill index and dew point/wet bulb temperatures. The tripod fitting makes it ideal for outdoor environmental studies and a safety must for winter campers, mountaineers and anyone that works or plays in cold windy environments. The HHF-312 is an economical way to monitor the outdoor environment.

SPECIFICATIONS
Temperature Range: -20 to 70°C (-4 to 158°F)
Temperature Accuracy: 1°C (±1.8°F) from -10 to 40°C (14 to 104°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
replacement 3 V silver battery
$6.25
150 In Stock
en-US
en
Save Configuration