Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Digital Stroboscope with Rechargeable Batteries

2 Rechargeable Battery Packs, Holster
  • RoHS Icon
  • CE Approved

$1,069.88

Item# HHT41B-PAK

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,069.88
5-9 $1,016.39
10-24 $994.99
25-49 $952.19
50-99 $930.80
100+ $909.40

In stock

Lead Time (If not in stock): 5 weeks
2 Rechargeable Battery Packs, Holster HHT41B-PAK HHT41B-PAK
  • Removable, Rechargeable Battery Pack 100 to 230 Vac
  • One-Handed Operation
  • Lightweight, Pocket Size
  • Flash Rates to 12,500 FPM

HHT41B-PAK Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Accuracy
Range
Resolution


OMEGA's HHT41B set the industrial standard for high-intensity, multifunction, ultra-compact, xenon stroboscopes. It features a removable, rechargeable battery pack. Stop-action and slowmotion inspections are made easy with the one-touch, joystick-type tuning button. Additional features include rapid x2 and ÷2 of current flash rate, tachometer mode with external trigger, and memory recall functions. The HHT41B can even be operated "hands-free" with our standard tripod mounting bushing.

SPECIFICATIONS
Display: 6-digit alphanumeric backlit LCD, 7.6 mm (0.3") digits
Light Power: 150 mJ/flash, 1100 LUX as bright as 10 W units
Flash Duration: 10 to 30 µs typical
Battery: Rechargeable battery pack (included) Nickel-Metal Hydride
Recharge Cycle: Fully recharges in 4 to 5 hours
Run Time: 100 minutes typical at 1800 fpm with fully charged batteries
Adjustment: 4-quadrant, pressure-sensitive joystick button adjusts flash rate, x2 and ÷2
Power: Removable 6V rechargeable battery pack with integral charge control electronics, included with all units
Weight: 0.63 kg (1.4 lb), including battery

Internal Mode
Flash Range: 100 to 12,500 fpm
Resolution: 0.1 FPM
Accuracy: ±0.5 FPM or ±0.01% of reading
Update Rate: Instantaneous

External Mode
Range and Display: 5 to 12,500 fpm
Update Rate: 1 second typical
fpm Accuracy: ±0.1 fpm or ±0.01 of reading
Trigger-to-Flash Delay: < 5 µs
External Input: 0 to 5V, 5 TTL compatible (+12 Vp max), 20 ìs min pulse width; positive edge triggered

Tachometer Mode
Range: 5 to 250,000 rpm
Accuracy: ± 0.01% or 0.1 rpm
Update Rate: 1 second typical
External Input: 0 to 5V TTL compatible (+12 Vp max) 20 ìs min pulse width; positive edge triggered
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Portable Digital Industrial Stroboscope
$140.08
0 In Stock
Portable Digital Industrial Stroboscope
$164.76
0 In Stock
Accessories
Extra rechargeable NiMH battery pack
$214.23
3 In Stock
Holster with battery pack pouch
$60.15
4 In Stock
Pulse output cable, 1.8 m to 3 mm (6' to 1.8") mono plug to BNC connector (CA-4044-6-1.8" to BNC)
$73.02
0 In Stock
Pulse input cable, 1.8 m to 3 mm (6' to 1.8") stereo plug to BNC connector
$59.51
1 In Stock
en-US
en
Save Configuration