Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

8 Channel Handheld Thermocouple Thermometer/Data Logger

  • RoHS Icon

$489.15

Item# OM-HL-EH-TC-J-CAL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $489.15
5-9 $464.69
10-24 $454.91
25-49 $435.34
50-99 $425.56
100+ $415.78

In stock

Lead Time (If not in stock): 9 weeks
8 Channel Handheld Thermocouple Thermometer/Data Logger OM-HL-EH-TC-J-CAL OM-HL-EH-TC-J-CAL
  • Support 8 Types Thermocouple: K, J, E, T, R, S, N, B
  • Each Channel Store Up to 86000 Data Points
  • NIST Traceable Calibration Report Available for -CAL models only
  • Large LCD Display 8 Channels, Switchable °C or °F

OM-HL-EH-TC-J-CAL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Category
Display Type
Supply Power
Number of Channels
Communications Protocol
Features



OM-HL-EH-TC Overview
The portable OM-HL-EH-TC logger is an eight-channel handheld thermometer/data logger with a large LCD display, which can take all 8 types of thermocouple inputs. This user friendly data logger is powered by an internal battery and capable of sampling, processing and displaying measurements without being connected to a computer.

With the high resolution and fast analog to digital converter (ADC), the OM-HL-EH-TC logger meet majority of data logging requirements in most industrial applications, 86000 data points each channel, real-time data monitoring & recording, sampling time 1 sec with all 8 channels on, logging interval sets from 2 secs to 24 hrs comes standard.

By using the professional OM-HL Logpro software, this data logger can save the 8-channels temperature measuring data, along with the time information (year, month, date, minute, second) into the computer and can download to Excel, PDF, and JPG formats. The end user can easily make any data or graphic analysis if needed.


OM-HL-EH-TC Operating Instruction
Specifications
Battery: DC 9V battery
Power Adapter: Optional (See details in Accessories)
Usage Type: Handheld or Desktop
Product Features: Professional OM-HL analysis software is simple to use, data multiple protection, professional cold chain compensation, automatic detection of break-even
Display: LCD Double Row Display
Keys: On/Off button, screen light control, ºC/ºF switching, LOG, TYPE, HOLD MAX, and MIN
Measurement Range: -200 to 1370ºC (-328 to 2498ºF)
Accuracy: ±0.8ºC ±0.2% Reading
Memory Capacity: 86000 readings each channel
Sampling Rate: 1 sec
Logging Interval: 2 secs to 24 hours
Battery Life: 4 months(60s sampling 300s Logging as Standard)
Sensors: Support eight types of thermocouple sensor K, J, E, T, R, S, N, B

OM-HL-EH-TC Software Setup
Work Environment: 0 to 80% RH/ 0 to 50ºC
LCD Size: 68 x 35 mm (2.67 x 1.37")
Dimensions: 162 x 95 x 35 mm (6.37 x 3.74 x 1.37")
Packing Size: 202 x 165 x 58 mm (7.95 x 6.49 x 2.28")
Weight: 290 g (10.2 oz)
Resolution: 0.1ºC
Compatible OS: WINXP, WIN7/8/10
Connection: USB
Number of Temperature Channels: 8
Certifications: CE, ROHS, NIST Calibration Report(Optional)

Logpro Recorder Analysis Software
OM-HL Logpro Software is comprehensive data analysis software designed to log attribute settings, download logger data efficiently, graphically analyze data, and export the data to Excel/PDF/BMP, and other formats.

loading all models
loading all reviews
Rated 5 out of 5 by from Data logger Works as advertised very simple hook up put plug in the thermocouples and you are ready to measure
Date published: 2023-08-07
Rated 5 out of 5 by from Great handheld data logger for thermal validation Very user friendly and easy to understand. The logger worked for my needs and the data was readily available on the software.
Date published: 2023-03-02
Rated 5 out of 5 by from Ideal Thermometer for Measuring Many Data Points This thermometer/data logger is idea for measuring many surfaces at once. The software included is very easy to use and easily exports data populated excel files
Date published: 2023-02-14
Rated 5 out of 5 by from Works as Expected I was a little trepidatious in making this purchase based on the other reviews. However, this data logger does exactly what I need it to. It is well made and the software is easy to use, if a tiny bit outdated. For the cost, I couldn't find anything else with the capability. I found the manual to be quite helpful in avoiding some of the pitfalls that other users have fallen into. As long as you aren't expecting $10,000 performance out of a $400 machine, I think you will be happy with this purchase.
Date published: 2022-08-15
Rated 5 out of 5 by from Simple, Sturdy, Reliable. It Works. This data logger is very compact and simple to use. The software is also very intuitive. Nice (relatively) inexpensive piece of equipment and it does exactly what we hoped.
Date published: 2022-08-09
Rated 4 out of 5 by from Perfect for general use The whole logging/download is easy to use. I have to say I am very satisfied with this machine. Easy to use; easy to put into any tiny space; download data is super easy. Almost nothing to complain. But, 8 channels are setup so tight that it is a little bit difficult to put all 8 channel TCs in the slots.
Date published: 2022-02-24
Rated 3 out of 5 by from Issues Good device, but misrepresenting calibration options on site, resulting missing certificate, customer service not responsible and slow, no app disk included and only way to download app is to use archaic Internet Explorer browser
Date published: 2021-09-29
Rated 5 out of 5 by from Nice compact 8-channel TC reader. This little unit was perfect for our project of monitoring heating of a stator bar.
Date published: 2021-01-26
  • y_2024, m_5, d_5, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasreviews, tv_0, tr_16
  • loc_en_US, sid_OM-HL-EH-TC-J-CAL, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Does this unit accept round pin male or flat blade male k -type thermocouples?

Asked by: Ianer167
Hi, the OM-HL-EH-TC accepts flat pin male type connectors for 8 Types of Thermocouples: K, J, E, T, R, S, N, B. Hope that helps, thank you.
Answered by: Jane
Date published: 2019-05-17

Can this data logger be connected to a device that would send an alarm signal for upper and lower temperature thresholds? If not do you have a device or cheapest system of devices that measures temperatures up to 1000deg F that would send an alarm/alert?

Asked by: Clay29445
Hello Unfortunately it does not, please send request to das@omega.com for information on your request.
Answered by: JA Engineer
Date published: 2020-06-21

What is the USB cable type that fits to this?

Asked by: Siddhant
Thank you for your question. The cable is a USB-A to Mini-B.
Answered by: Application Engineer PV
Date published: 2023-05-23

Does each thermocouple channel need to be at the same reference? What's the isolation between each channel?

Asked by: Steve_Clark
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-01-18

Does this come with a calibration certificate?

Asked by: MEM1126
Hello, thank you for your question. This particular model does not include a calibration cert, only a certificate of conformance. If a calibration cert is required, you should order OM-HL-EH-TC-J-CAL or OM-HL-EH-TC-K-CAL depending on the thermocouple type.
Answered by: DA Engineer
Date published: 2023-11-17

Where do I get the Logpro software? It is not on the product page and the item does not respond when I plug it into any of (3) computers.

Asked by: DataLoggerhead
Thank you for your interest in our products. You can install the software from the following link: ftp://ftp.omega.com/public/DASGroup/products/OM-HL%20Logpro%20Software/OM-HL%20Logger%20Software%20Installation%20Package%20LogPro%201.5.5.zip
Answered by: DA Engineer
Date published: 2020-04-09

Can the software that goes along with this be used to plot live temperature vs time graphs on the computer?

Asked by: as2939
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2024-02-22

Is this interface/software compatible with Mac OS? If not, does Omega offer any options for Mac users?

Asked by: elopez
Unfortunately, at this moment there is no option for Mac users. Compatible OS are: WINXP, WIN7/8/10.
Answered by: DA Engineer
Date published: 2019-12-10

What is the voltage/current requirements and polarity of the DC input? In other words, what is the output voltage, current, and polarity of the OMHL-NA-PLUG power supply? Thanks

Asked by: TASDallas
Thank you for your question. Please e-mail our DAS Engineering Dept-DAS@OMEGA.COM.
Answered by: Eagle
Date published: 2020-07-21

Why do I keep having issued connecting to the logger. Windows keep saying USB Device not found. I have to uninstall and reinstall and it take many tried before I get it to work...Not Happy

Asked by: King of the Lab
I am sorry to hear you are having problems with this unit. It seems like an isolated issue that we need to investigate further. Please send a note to our technical support group to das@omega.com and we will gladly help you resolve your particular case.
Answered by: DA Engineer
Date published: 2020-04-18

We recently purchased 3 - 8 Channel data loggers. The thermometers are working fine, but the log function randomly stops working. The log function seemed to work without an issue in my office for a 3-day period, but not in the field. Any thoughts?

Asked by: Mike R
Are the probes or the unit itself in a high voltage or RF output location? Are the probes touching anything electrically live?Might be best to contact our tech support over the phone at 800-872-9436 to discuss this issue directly.
Answered by: cwengineer3
Date published: 2019-12-20

Is it possible to query the temperatures from the logger directly using the driver without using the Logpro software? I want to incorporate this device into a LabVIEW program that will query the temperatures periodically.

Asked by: DBrk
It is not possible to do what you asked for because the OM-HL series is not compatible with LabView. Thank you.
Answered by: Application Engineer
Date published: 2020-04-09

are the connectors at the top of the unit full size or mini ?

Asked by: Vincenzo
Thank you for your question. The connectors are the submini SMPW series.
Answered by: Application Engineer PV
Date published: 2021-06-17

How many sets of data can the unit log for each channel and if more that one, how does it name the files to differentiate data sets? Can the user name the files?

Asked by: ScottCA25
Hello Scott, thank you for your question. If you go to product page there are videos attached that will answer your questions. Please review and if you have further questions than you have to e-mail our Data Acquisition Dept at DAS@OMEGA.COM.
Answered by: DASPLV
Date published: 2019-11-21

I have two pieces of equipment that I want to monitor, one at -78c the other at +200c. Can I do this at the same time, placing thermocouples in each piece of equipment on different channels?

Asked by: Bill99
Thank you for your question. Yes, you can.
Answered by: Application Engineer PV
Date published: 2022-04-05

Is there a data sheet for this item?

Asked by: Mike1738
Thank you for your question. Please refer to specs on web page and you can download the manual.
Answered by: Application Engineer PV
Date published: 2023-03-12

With this unit in the logging mode at a sample rate of 1 sample per minute will the front display update the temperature reading between samples, for example every 5 seconds? What is the refresh rate of the handheld display during logging?

Asked by: MillSpec
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@DWYEROMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-11-16

what type of connector should i select? i find mini SMPW series jusy only can support to 280 degree c.

Asked by: Anonymous
Thank you for your question. The SMPW male connector is correct that is attached to logger which should be in ambient environment.
Answered by: Application Engineer PV
Date published: 2022-08-15

Does the software allow viewing/monitoring/graphing of the thermal data as it is logged? This can be done with "Temperature MeterT1 using the Omega HH147AU

Asked by: Anonymous
Thank you for your question. No, it does not. If you would like this feature please consider OM-CP-OCTTCTEMP-A2: https://www.omega.com/en-us/temperature-measurement/temperature-and-humidity-data-loggers/om-cp-xtctemp-series/p/OM-CP-OCTTCTEMP-A2
Answered by: Application Engineer PV
Date published: 2021-08-02

What is the purpose of [Options >> Serial Trace] function in the LogPro software? The data table at the bottom of the screen looks like read/write commutation with the logger, but is the information hexadecimal or encrypted?

Asked by: TASDallas
Thank you for your question. 'View Serial' only is the Logger s/n to identify each logger.
Answered by: Eagle
Date published: 2022-12-06

I'm in the UK and want monitor ovens in my wafer Fab - Do you have a 9v adapter for the uk marker (240V 3-pin) If not what is the input requirement in terms of pin diameters and hot-tip etc Thanks Steve

Asked by: ManixZero
Presently there is only a North America AC adaptor for these meters. It would take some time and research to answer the questions so please send your inquiry to temperature@omega.com for assistance.
Answered by: ApplicationsEngineerANB
Date published: 2023-08-10

Periodic spikes in temperature are recorded on all active channels with OM-HL-EH-TC logger and 5SC-GG-K-30-36 TC wire. Measurement is 25 - 90C with 5 spikes over 2 hrs at 150C. When unit under test is shut off no spikes occur.

Asked by: TomCFD
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2022-08-05

What is the purpose of the "view serial" display on the LogPro software? It looks like hexidecimal (?) communication between the PC and datalogger.

Asked by: TASDallas
Thank you for your question. 'View Serial' only is the Logger s/n to identify each logger.
Answered by: Cheetah
Date published: 2020-07-21

For experiments it is necessary that the temperature that is logged by the logger is live being used in code to start another process. Is there an additional manual about the protocol the logger uses and the commands?

Asked by: Janneke
Thank you for your question. There is no command protocol available for custom programming just the provided software.
Answered by: PVENGR
Date published: 2024-01-17

Is the LCD screen always on?

Asked by: leee
Thank you for your question. :Backlight Button: Press this button to open the backlight, and press again to close the light.
Answered by: Raptor
Date published: 2022-12-06

WHAT TYPES OF BATTERIES AND HOW MANY ARE USED IN THE OM-HL-EH-TC DATA LOGGER? IF IT IS A EQUIPMENT-SPECIFIC BATTERY, IS THERE A CHARGER AVAILABLE OR DOES IT COME WITH IT? IS THE USB CABLE INCLUDED? THANKS.

Asked by: STANLEY
Thank you for your question. The unit is supplied with a 9 volt alkaline and USB cable. The battery is not rechargeable but you can purchase an optional ac adaptor https://www.omega.com/en-us//p/OMHL-NA-PLUG
Answered by: Raptor
Date published: 2020-12-30

Does this have a power adapter so that batteries do not have to be used? Is there an actual picture of the back and sides of the instrument so the port types can be viewed?

Asked by: BenH
Hi, while we continue to build on our newly launched website please visit our UK site for more information on this product including demo videos and the manual with detailed illustrations: https://www.omega.co.uk/pptst/OM-HL-EH-TC.html . This product comes complete with battery and the USB cable. The power adapter is available and sold separately. Please call us to order the adapter so we can ensure you get all the accessories you need. Thank you.
Answered by: Jane
Date published: 2020-04-09

Can the data logger (electronics etc) also go to <-40C or just the TC wires?

Asked by: Lauren
Thanks for your question. Our Tech Support engineer has connected with you and advised that the unit can only operate down to 0C.
Answered by: Jane
Date published: 2020-04-09

Does this device include a sensor probe? what type of sensor is used? I need a probe that can read temperatures of -100*C ~ 200*C

Asked by: mohamad2283
Hello, thank you for your question. This unit doesn't include the probes. OM-HL-EH-TC can accept any thermocouple type K, J, E, T, R, S, N, or B with a miniature connector. Thermocouples come in many different styles and we would love to help you select the best model for your application. Please contact us a ask for Temperature Engineering for product selection.
Answered by: DA Engineer
Date published: 2020-04-09

How long does the battery last while logging?

Asked by: Cmuzzo
Hello, thank you for your question. Battery life depends on many factors like temperature, environment and sampling rate. For this unit estimated battery life is 4 months(60s sampling 300s Logging as Standard).
Answered by: DA Engineer
Date published: 2020-07-06
  • y_2024, m_5, d_5, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_41
  • loc_en_US, sid_OM-HL-EH-TC-J-CAL, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors
$35.51
0 In Stock
Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors
$106.98
19 In Stock
Eight Channel Thermocouple Data Logger Power Adapter for North America
$27.91
10 In Stock
Accessories
Spare Type K thermocouple
$33.61
11 In Stock
en-US
en
Save Configuration