Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compressed Air Dew Point Monitor

Compressed Air Dewpoint Monitor

$8,687.61

Item# RHB-CAC1S2C-RHB-ATP

In stock

Lead Time (If not in stock): 6 weeks
Compressed Air Dewpoint Monitor RHB-CAC1S2C-RHB-ATP RHB-CAC1S2C-RHB-ATP
  • NIST Traceable
  • +/- 0.2 deg C
  • Virtually Maintenance Free
  • Easy to Install

RHB-CAC1S2C-RHB-ATP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Maximum Temperature Measurement
Supply Power
Features
Input Type
Display Type
Accuracy Value


Description

These compressed air dewpointmonitors have been designed tooffer the highest level of reliabilityand accuracy available in suchsystems. They are fully NISTtraceable and employ a chilledmirrorsensor, the most accuratedewpoint sensing scheme available,to deliver consistent drift-freemeasurements without regularcalibrations or sensor replacement.
These compressed air monitors arecomplete dewpoint measuringsystems. The ruggedized aluminumNEMA 12 (IP55) enclosure housesthe sensor, control circuitry(including flow control) and is easilywall mounted to conserve space.Only the sample line and powerconnection are needed for thesystem to be operational.
The monitors also offer aprogrammable automatic balancecontrol (ABC) cycle that corrects forthe light-reducing effects of mirrorcontaminates and allows forcontinuous monitoring and virtuallymaintenance-free operation.

Specifications:
DEW/FROST POINT RANGE
Two-Stage (S2): -40 to 50°C (-40 to 122°F)
Three-Stage (S3): -60 to 50°C (-76 to 122°F)
Dew/Frost Point Accuracy: 0.20°C (±0.5°F)

FUNCTIONALITY
Power: 90 to 250 Vac, 50 to 400 Hz
Operating Temperature: 0 to 50°C (32 to 122°F)
Sample Connection: 1/4" compression fitting
Sample Flow Rate: 0.5 to 5 SCFH integral flowmeter
Sample Pressure: 0 to 150 psig
(higher pressures available, consult Engineering Department)
Output: Analog: 4 to 20 mA (0 to 5 Vdc), 50 to 50°C (-58 to 122°F) or
-75 to 75°C (-103 to 167°F)
Compliance: 9.0 Vdc, 450 .
Display: Red LED, 0.5" tall 8-digit alphanumeric

ALARM:
Audible: >98 dba @ 2'
Relay: 1 Form C, non-latching 10 A @ 240 Vac, 8 A @ 24 Vdc, 1/2 HP @ 240 Vac
Visual: Flashing “ALARM” message
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration