Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

-20°C to 1200°C Temperature Handheld Thermal Imager

Handheld Thermal Imager

Item# OSXL160

Handheld Thermal Imager OSXL160 OSXL160
  • This product is no longer available, please refer to the TI-120-Series.

  • Excellent Thermal Image and High Accuracy Temperature Measurement
  • Wide Temperature Measurement Range up to 1200°C (2192°F)
  • Laser Pointer
  • Built-In Microphone to Record 40 Seconds of Voice Annotation
  • Automatic Hot/Cold/Average Spot Recognition
  • Intuitive and Easy Operating Menu
  • Multifunction PC Analysis Software


  • Battery Run Time Approx 3 hours
  • Battery Type Rechargeable Li-ion batteries (included)
  • Color Palette 12 colors selectable (including iron red
  • Display Area Height 3.5 in
  • Display Type Color LCD
  • Emissivity Adjustable from 0.01 to 1.0
  • Focus Method Manual
  • File Formats Standard JPEG
  • Image Capacity Up to 1500 images
  • Image Frequency 50/60 Hz
  • Measurement Type Thermal Image
  • Power Source User defined
  • Temperature Accuracy ±2°C or ±2% (reading range)
  • Spectral Response 8 to 14 µm
This new generation OSXL160 infrared camera (equipped with uncooled focal plan array micro-bolometer) produces crisp thermal image and accurate temperature reading to help increase system maintenance quality and efficiency in many industries. The OSXL160 thermal imager is packed with advanced features, such as colored thermal image, voice annotation, sound and color alarm, FLASH memory storage, USB connection to PC, and analysis software. Crisp thermal image, accurate temperature reading, clear user interface, reliable product quality, and affordable cost makes OSXL160 infrared camera the new standard in infrared imaging industry!

Typical Applications
Power Plant: Monitor and diagnose the condition of electrical wire and equipment, detect power leak, and prevent system malfunction
Petrochemical Industry: Oil pipeline check, material interface detect, heat leakage, insulation structure and power equipment detect
Fire Protection: Forest fire protection and latent fire source search, self-ignition prevention and detection of special material, electric fire precaution detect
Building Industry: Humidity, air leakage and insulation defects detect
Other Applications: Civil engineering, university research, and railway
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration