Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

-20°C to 650°C Temperature Thermal Imager With Smartphone

Digital Thermal Imaging Camera

$5,224.85

Item# TI-126

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $5,224.85
5-9 $4,963.61
10-24 $4,859.11
25-49 $4,650.12
50-99 $4,545.62
100+ $4,441.12

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 5 left

Limited Stock
Digital Thermal Imaging Camera TI-126 TI-126
  • Thermal Imager with Smartphone Full Touchscreen Operation
  • Fully-Radiometric Short Thermal Video Stream To Capture More Details
  • Analyze The Thermal Image And Video Conveniently On The Smartphone
  • Long Battery Life And No Worry Of Frequent Charging
  • Instantly Share Thermal Images/Videos Through Favorite Channels
  • Associate Thermal Image With Detected Object Automatically For Easy And Efficient Data Management

TI-126 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Field of View
Display Resolution
Zoom
Form
Minimum Temperature Measurement
Maximum Temperature Measurement
Software


 

R&D user's measurement scene is complex and varied, including not only temporary detection tasks, but also lots of continuous sampling tests (such as trend analysis, reliability test, destructive testing, etc.), and standardized sampling tests may reveal more valuable data. R&D users often face a dilemma when choosing a thermal camera: They may select a handheld thermal camera but cannot perform continuous sampling tests, or they may select an online thermal camera, but lack flexibility. The TI-120 series thermal camera makes the selection no longer painful. It's not just a handheld thermal camera, but also an online thermal camera. It is more competent in long-term data sampling tests.

Smartphone Full Touchscreen Operation
Easy-to-learn smartphone touchscreen APP user interface, ultra-simple operation, moreover, ready to use.



Fully-Radiometric Short Thermal Video Stream To Capture More Details
A smartphone connected with a Omega thermal camera can record directly up to 1,000 frames of fully radiometric video and capture temperature change processes in real-time with a user-defined sampling rate (up to 5 frames per second). It can automatically collect data without a PC.



Analyze The Thermal Image And Video Conveniently On The Smartphone
The Omega TI-120 series supports the instant analysis of the thermal image and thermal video on the smartphone, which is convenient after the thermal image or the thermal video is recorded.



Flexible Sub-regional Emissivity Setting And Professional Temperature Measurement Parameter Correction
The different emissivity of each sub-region can be set to achieve an accurate temperature measurement of different material. At the same time, transmissivity, test distance, etc. can be set to ensure the accuracy of the temperature.



Long Battery Life And No Worry Of Frequent Charging
The low-power design gives TI-120 series thermal camera more than 10 hours of battery life, to ensure a full day without interruption, allowing users to focus on work.



Associate Thermal Image With Detected Object Automatically For Easy And Efficient Data Management
Omega's thermal camera can scan the equipment QR code and automatically tag thermal images, thus avoiding cumbersome, inefficient and erroneous manual entry.

Instantly Share Thermal Images/Videos Through Favorite Channels
Rapidly share field data with colleagues and solve field problems with remote diagnosis through your favorite channels such as Message, Facebook, LinkedIn, Twitter, etc.

High-Quality Product With Longer Time Online
Omega TI-120 series thermal cameras use expensive, high-end, and long-term work electronic components to ensure long-time normal operation and maintain long service life. With the bypass power supply design, Omega's thermal camera can work long-term without interruption under the external power mode.



Fully Radiometric Thermal Video Stream
Omega TI-120 series thermal camera works with professional PC software, AnalyzIR, to record fully radiometric thermal video. Each frame of the video stream preserves the original temperature of each pixel.



Raw Temperature Data Matrix
Users can pick up any frame of thermal image, save as a fully radiometric thermal image, and export to them .CSV file containing the original temperature of all pixels. These raw temperature data will help you optimize the algorithm, or use other software to generate a simulation contour map.



Full Range Of Temperature Difference FRTD Analysis To Reveal Tiny Differences Clearly
Obtain the temperature difference of any two thermal pictures intuitively for faster and more accurate analysis, and generate a more credible report.



Picture-In-Picture And Picture Fusion Function
Support picture-in-picture (PIP) and picture fusion function; inspect the temperature of a specific area.



Specifications

 

 

OMEGA TI-128

OMEGA TI-126

OMEGA TI-125

Infrared Imaging

IR Resolution

640 × 480 pixels (307,200 pixels) or 1280 x 960 w/ Super-Resolution384 × 288 pixels320 × 240 pixels

Field of View (FOV)

28.7°H × 21.6°V28°H × 21°V24°H × 18°V

Temperature Range

-20°C ~ +650°C (-4°F ~ +1202°F )

Minimum Focus Length

0.1m (Standard Lens)0.15m (Standard Lens)

Spatial Resolution (IFOV)

0.78mRad, D:S 1282:1 (Std. Lens)1.27mRad, D:S 787:1 (Std. Lens)

Thermal Sensitivity (NETD)

=0.05?@30?=0.06?@30?

Measurement Accuracy

±2? or ±2% whichever is greater @ Environment Temperature 10?~35?

Focus

Manual

Spectral Range

8~14µm

Detector Type

Focal Plane Array (FPA) uncooled microbolometer

Zoom

10X continuous digital zoom8X continuous digital zoom

Image Processing

Palettes

15 palette options (Gray White, Gray Red, Iron Red, Rainbow, etc.)

Palette Switching

Tap palette icon

Noise Calibration

Automatic noise calibration FFC / Manual noise calibration FFC

Measurement And Analysis

Correction Settings

Emissivity, reflected background temperature, relative humidity, ambient temperature, measuring distance, transmission

Emissivity Adjustment

0.1~1.0

Regional Emissivity Adjustment

Support, on smartphone and in software

Automatic Capture of High, Low and Average Temperature

Support, on smartphone and in software

Isotherm

Above / Below threshold

ROI Measurement Modes

12 moveable spots
12 moveable area boxes (min/max)
3 lines (min/max)

Emissivity set for each ROI

 


8 moveable spots
8 moveable area boxes (min/max)
1 line (min/max)
Emissivity set for each ROI

Temperature Alarm

User-defined temperature threshold, an audible and visual alarm of above/below the temperature threshold

Image Format

Standard JPEG, including raw temperature data, radiometric

Long-Time Online Measurement

USB

Transfer fully-radiometric thermal video stream with all original temperature data of each pixel to PC, connect with mobile devices supporting OTG (On-The-Go host)

Continuous Online Monitoring

1TB in software; 1,000 frames on smartphone

Professional Function

Display Mode

Full screen thermal image, customer size/transparency/moveable dual vision fusion picture-in-picture (PIP)

Image Saving Modes

Single thermal image / Thermal & digital mix image

Take fully-radiometric Thermal Video Stream on Smartphone

Support, user-defined frame rate (up to 5 fps) or frame interval, up to 1,000 frames per video stream on a smartphone

Take fully-radiometric Thermal Video Stream on PC

Support 1TB in software

Thermal Image Analysis on Smartphone

Support on-site analysis

Thermal Video Analysis on Smartphone

Support on-site analysis

Image Tagging / Labeling

Thermal image can be automatically labeled by scanning QR code or barcode

Image Annotation

Voice / Text Memos

Power Supply

Battery Type

Rechargeable Lithium-ion

Battery Operating Time

10+ hours

Charging System

AC Power Adapter

Charging Voltage

12V DC Charger

Environment

Operating Temperature

-20°C ~+50°C (-4°F~?122°F)

Storage Temperature

-20°C ~+50°C (-4°F~?122°F)

Humidity

<90%RH

Physical Parameters

Enclosure Rating

IP40

FCC Certification

CFR 47 Part 15.107
CFR 47 Part 15.109

Tripod Mounting

UNC1/4’’-20

Weight

~615g

Dimensions (LxHxW)

118×145×93.5mm

Warranty

2 years

Software And App

  • TI Analyzer, professional computer analysis software
 
  • TI Link, smartphone App

Standard Configuration

  • Thermal imaging camera (built-in battery)
  • Standard infrared lens
  • Lens protective case
  • Power adapter
  • USB to micro USB OTG cable (left angle / right angle)
  • USB to Micro USB OTG cable
  • USB to Micro USB-C OTG cable
  • USB to USB cable
  • Hand wrist strap
  • Getting started manual (with warranty card)
  • Calibration certificate

Optional Test Bench

  • Omega TI-B3s Universal Test Bench

 

 

 

 

 

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Thermal Imager Camera Test Bench
$333.90
9 In Stock

More Related Items

Related Categories

en-US
en
Save Configuration