Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Chrome-Plated Brass Mechanically Keyed Quick Couplings

CHROME-PLATED QUICK COUPLINGS Mechanically Keyed Brass Couplings

$42.85

Item# FT-MC10-02-K2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $42.85
5-9 $40.71
10-24 $39.85
25-49 $38.14
50-99 $37.28
100+ $36.42

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
CHROME-PLATED QUICK COUPLINGS Mechanically Keyed Brass Couplings FT-MC10-02-K2 FT-MC10-02-K2
  • Available in Chrome-Plated Brass
  • Three Keyed, Non-Interchangeable Combinations
  • Keyed Combinations Have Same Color-Code
  • Available in Panel Mount and Pipe Thread Bodies

FT-MC10-02-K2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Type
Shape
Connection Style
Thread Type
Connection Size
Tubing Diameter # 1
Features
Tubing Diameter # 2
Material


Keyed OMEGA™ quick couplings are specifically designed for small flexible hose and plastic tubing applications which require positive mechanical connections and non-interchangeable lines. They provide economical, keyed, high reliability, fool proof connections that are compatible with lower pressure and size requirements for instrumentation applications.

Warning: Standard thermoplastic and chrome-plated brass quick disconnects cannot be interchanged with keyed quick disconnect couplings because they will leak.

1/8' Flow - COUPLING BODIES

Pipe Thread
MALE THREAD STRAIGHT THRU
MODEL NO.
SHUTOFF
MODEL NO.
1/8' NPTFT-MC10-02-K*FT-MCD10-02-K*
1/4' NPTFT-MC10-04-K*FT-MCD10-04-K*

Panel Mount with Hose Barb
TUBING STRAIGHT THRU
MODEL NO.
SHUTOFF
MODEL NO.
1/8' IDFT-MC16-02-K*FT-MCD16-02-K*
1/4' IDFT-MC16-04-K*FT-MCD16-04-K*

Panel Mount Ferruless Polytube Fitting†, PTF
TUBING STRAIGHT THRU
MODEL NO.
SHUTOFF
MODEL NO.
1/4' OD x .170' IDFT-MC12-04-K*FT-MCD12-04-K*


1/8' Flow - INSERTS

Pipe Thread
MALE THREAD STRAIGHT THRU
MODEL NO.
1/8' NPTFT-MC24-02-K*

Hose Barb
TUBING STRAIGHT THRU
MODEL NO.
1/8' IDFT-MC22-02-K*
1/4' IDFT-MC22-04-K*

Ferruless Polytube Fitting†, PTF
TUBING STRAIGHT THRU
MODEL NO.
1/4' OD x .170' IDFT-MC20-04-K*
†PTF fittings are designed for semi-rigid tubing i.e. polyethylene, nylon, etc., and polyurethane tubing.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration