Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Variable Speed Peristaltic Pump Kits-Limited Supply

Variable Speed Peristaltic Pump Kits: OMEGAFLEX™ Series

Item# FPU421

Variable Speed Peristaltic Pump Kits: OMEGAFLEX™ Series FPU421 FPU421
  • Self-Priming, Non-Siphoning
  • Metal or Plastic Benchtop Case
  • Fluid Contacts Tubing Only
  • Supplied with Tubing and Tube Unions


The FPU420 Series OMEGAFLEX peristaltic pumps offer a variable speed drive system. Three models are available from 0.36 to 800 mL/min. Dual pumpheads can provide flows of up to 1600 mL/min. All models have the benefits of the OMEGAFLEX pump line, including non-siphoning, self-priming, contamination-free pumping. Each unit is supplied with a 1.8 m (6') long, 115 Vac power cord and is enclosed in a rugged polyurethane-painted steel benchtop case. Silicone or Norprene® precision-bore tubing [230 mm (9") length] with polyethylene tubing unions are included with each pump. Dual head models, with two separate outputs also available.

SPECIFICATIONS
(FPU420)
Dimensions:
156 W x 165 H x 146 mm D (61/8 x 61/2 x 53/4")
Shipping Weight: 2.7 kg (6 lb)
Power Draw: 0.5 A at 115 Vac
Max Pressure: 20 psi
(FPUVS4000)
Electrical: 115 Vac/60 Hz; CW/OFF/CCW switch; 1.8 m (6') power cord
Mounting: Thermofil plastic case; flanges
Dimensions: 157.5 W x 185.4 H x 261.6 mm D (6.2 x 7.3 x 10.3")
Shipping Weight: 3.1 kg (6.8 lb)
Tubing: 3/8 x 9/16" OD
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Omegaflex ® OEM Style Peristaltic Pump Kits
$24.84
197 In Stock
Omegaflex ® OEM Style Peristaltic Pump Kits
$25.35
10 In Stock
Accessories
1/16 " x 1/8 " silicone tubing with The FPU4500 comes with Norprene tubing. FPU4500 not available in case.
$25.35
0 In Stock
3/16 " x 3/8 "silicone tubing
$25.35
39 In Stock
en-US
en
Save Configuration