text.skipToContent text.skipToNavigation

OMEGAFLEX™ Natural Latex, Gum Rubber Tubing

$81.60

Item# TYGR-716316-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $81.60
5-9 $77.52
10-24 $75.89
25-49 $72.62
50-99 $70.99
100-199 $69.36
200+ $68.00

In stock

Lead Time ( If not in Stock): 5 weeks

OMEGAFLEX™ Natural Latex, Gum Rubber Tubing TYGR-716316-50 TYGR-716316-50
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Superior Flexibility and Elasticity
  • No Coagulants or Filters are added to the Tubing
  • Superior Flexibility

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Inner Diameter
Outer Diameter
Maximum Operating Pressure
Length


Product Specs

OMEGAFLEX ® latex tubing features superior flexibility and elasticity, maintaining its shape memory even after repeated stretching. No coagulants or fillers are added to the tubing material, which minimizes migration into your fluid. This natural latex tubing has 0.87% trace sulphur.

Specifications

Hardness, Shore A: 35 ±5
Specific Gravity: .95
Tensile Strength, psi: 3500
Elongation at Break, %: 750
Brittle Temperature: -57°C (-70°F)
Operating Temperature Range: -54 to 82°C (-65 to 180°F)

Values listed are typical. Field testing should be performed to find the actual values for your particular application.
Note: Contact Sales for color options. 4000' minimum order on custom colors.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms