Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Vinyl Tubing

Item# TYVY-516316-100

Vinyl Tubing TYVY-516316-100 TYVY-516316-100
  • Clear and Flexible
  • Economical
  • Available in a Wide Variety of Sizes

TYVY-516316-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Inner Diameter
Outer Diameter
Max Operating Pressure
Length
Material


Vinyl tubing is clear and flexible and provides an economical means of fluid transfer in a variety of applications. Intermittent exposure to hydrocarbons, such as gasoline, kerosene, diesel fuel, etc., will cause premature hardening and failure of vinyl tubing.

1/8" to 3/4" OD TUBING
Model No. Std Length
(ft)
Wall
(in)
OD
(in)
ID
(in)
Working psi
@ 20°C/68°F
Weight/100'
kg (lb)
TYVY-18116-500 500 1/32 1/8 1/16 33 0.2 (0.5)
TYVY-532332-500 500 1/32 5/32 3/32 42 0.3 (0.7)
TYVY-170120-200 200 0.025 0.17 120 15 0.3 (0.6)
TYVY-31618-500 500 1/32 3/16 1/8 44 0.4 (0.9)
TYVY-1418-100 100 1/16 1/4 1/8 68 1.0 (2.1)
TYVY-1418-50 50 1/16 1/4 1/8 68 1.0 (2.1)
TYVY-1132532-100 100 3/32 11/32 5/32 73 1.9 (4.1)
TYVY-14170-100 100 0.04 1/4 170 42 0.7 (1.5)
TYVY-14316-100 100 1/32 1/4 3/16 33 0.5 (1.2)
TYVY-516316-100 100 1/16 5/16 3/16 55 1.2 (2.7)
TYVY-516316-50 50 1/16 5/16 3/16 55 1.2 (2.7)
TYVY-38316-100 100 3/32 3/8 3/16 70 2.1 (4.6)
TYVY-716316-100 100 1/8 7/16 3/16 80 3.1 (6.9)
TYVY-716316-50 100 1/8 7/16 3/16 80 3.1 (6.9)
TYVY-3814-100 100 1/16 3/8 1/4 55 1.5 (3.4)
TYVY-3814-50 50 1/16 3/8 1/4 55 1.5 (3.4)
TYVY-71614-100 100 3/32 7/16 1/4 60 2.6 (5.7)
TYVY-71614-50 50 3/32 7/16 1/4 60 2.6 (5.7)
TYVY-1214-100 100 1/8 1/2 1/4 70 3.8 (8.3)
TYVY-1214-50 50 1/8 1/2 1/4 70 3.8 (8.3)
TYVY-716516-100 100 1/16 7/16 5/16 50 1.9 (4.2)
TYVY-716516-50 50 1/16 7/16 5/16 50 1.9 (4.2)
TYVY-12516-100 100 3/32 1/2 5/16 60 3.1 (6.8)
TYVY-12516-50 50 3/32 1/2 5/16 60 3.1 (6.8)
TYVY-916516-100 100 1/8 9/16 5/16 70 4.4 (9.7)
TYVY-916516-50 50 1/8 9/16 5/16 70 4.4 (9.7)
TYVY-1238-100 100 1/16 1/2 3/8 40 2.2 (4.8)
TYVY-1238-50 50 1/16 1/2 3/8 40 2.2 (4.8)
TYVY-91638-100 100 3/32 9/16 3/8 50 3.5 (7.8)
TYVY-91638-50 50 3/32 9/16 3/8 50 3.5 (7.8)
TYVY-5838-100 100 1/8 5/8 3/8 65 5.0 (11.1)
TYVY-5838-50 50 1/8 5/8 3/8 65 5.0 (11.1)
TYVY-3438-100 100 3/16 3/4 3/8 66 8.5 (18.7)
TYVY-916716-100 100 1/16 9/16 7/16 40 2.5 (5.5)
TYVY-916716-50 50 1/16 9/16 7/16 40 2.5 (5.5)
TYVY-116716-100 100 1/8 11/16 7/16 50 5.7 (12.5)
TYVY-5812-100 100 1/16 5/8 1/2 30 2.8 (6.2)
TYVY-5812-50 50 1/16 5/8 1/2 30 2.8 (6.2)


11/16" to 4-3/4" OD TUBING
Model No. Std Length
(ft)
Wall
(in)
OD
(in)
ID
(in)
Working psi
@ 20°C/68°F
Weight/100'
kg (lb)
TYVY-111612-100 100 3/32 11/16 1/2 40 4.5 (9.9)
TYVY-111612-50 50 3/32 11/16 1/2 40 4.5 (9.9)
TYVY-3412-100 100 1/8 3/4 1/2 45 6.3 (13.9)
TYVY-3412-50 50 1/8 3/4 1/2 45 6.3 (13.9)
TYVY-7812-100 100 3/16 7/8 1/2 57 10.4 (22.8)
TYVY-112-100 100 1/4 1 1/2 66 15.1 (33.2)
TYVY-34916-100 100 3/32 3/4 9/16 40 5.0 (11.0)
TYVY-34916-50 50 3/32 3/4 9/16 40 5.0 (11.0)
TYVY-1316916-100 100 1/8 13/16 9/16 45 6.9 (15.2)
TYVY-3458-100 100 1/16 3/4 5/8 48 3.6 (7.6)
TYVY-131658-100 100 3/32 13/16 5/8 35 5.5 (12.0)
TYVY-131658-50 50 3/32 13/16 5/8 35 5.5 (12.0)
TYVY-7858-100 100 1/8 7/8 5/8 40 7.5 (16.6)
TYVY-7858-50 50 1/8 7/8 5/8 40 7.5 (16.6)
TYVY-151658-100 100 5/32 15/16 5/8 50 9.9 (21.7)
TYVY-158-100 100 3/16 1 5/8 49 12.3 (27.0)
TYVY-15161116-100 100 1/8 15/16 11/16 35 8.2 (18.0)
TYVY-15161116-50 50 1/8 15/16 11/16 35 8.2 (18.0)
TYVY-11116-100 100 5/32 1 11/16 40 10.6 (23.4)
TYVY-7834-100 100 1/16 7/8 3/4 19 4.1 (9.0)
TYVY-134-100 100 1/8 1 3/4 35 8.8 (19.4)
TYVY-134-50 50 1/8 1 3/4 35 8.8 (19.4)
TYVY-11634-100 100 5/32 1 1/16 3/4 40 11.4 (25.1)
TYVY-11834-100 100 3/16 1 1/8 3/4 44 14.2 (31.2)
TYVY-11434-100 100 1/4 1 1/4 3/4 44 20.1 (44.3)
TYVY-11878-100 100 1/8 1 1/8 7/8 30 10.0 (22.1)
TYVY-11878-50 50 1/8 1 1/8 7/8 30 10.0 (22.1)
TYVY-11478-100 100 3/16 1 1/4 7/8 40 16.0 (35.3)
TYVY-1141-100 100 1/8 1 1/4 1 28 11.4 (25.0)
TYVY-1141-50 50 1/8 1 1/4 1 28 11.4 (25.0)
TYVY-15161-100 100 5/32 1 5/16 1 32 14.5 (32.0)
TYVY-1381-100 100 3/16 1 3/8 1 45 17.9 (39.4)
TYVY-1381-50 50 3/16 1 3/8 1 45 17.9 (39.4)
TYVY-1121-100 100 1/4 1 1/2 1 50 25.0 (55.0)
TYVY-1121-50 50 1/4 1 1/2 1 50 25.0 (55.0)
TYVY-138118-50 50 1/8 1 3/8 1 1/8 24 12.6 (27.7)
TYVY-1716114-50 50 3/32 1 7/16 1 1/4 30 10.2 (22.5)
TYVY-112114-100 100 1/8 1 1/2 1 1/4 22 13.9 (30.5)
TYVY-112114-50 50 1/8 1 1/2 1 1/4 22 13.9 (30.5)
TYVY-158114-100 100 3/16 1 5/8 1 1/4 31 21.7 (47.8)
TYVY-158114-50 50 3/16 1 5/8 1 1/4 31 21.7 (47.8)
TYVY-134114-50 50 1/4 1 3/4 1 1/4 45 30.2 (66.5)
TYVY-134138-50 50 3/16 1 3/4 1 3/8 28 23.6 (51.9)
TYVY-134112-100 100 1/8 1 3/4 1 1/2 19 16.4 (36.0)
TYVY-134112-50 50 1/8 1 3/4 1 1/2 19 16.4 (36.0)
TYVY-178112-50 50 1/5 1 1/4 1 1/2 26 25.5 (56.1)
TYVY-2112-50 50 1/5 2 1 1/2 40 35.2 (77.5)
TYVY-2134-50 50 1/8 2 1 3/4 16 18.9 (41.5)
TYVY-214134-50 50 1/4 2 1/4 1 3/4 29 36.4 (80.0)
TYVY-2142-50 50 1/8 2 1/4 2 14 21.4 (47.1)
TYVY-2382-50 50 1/5 2 3/8 2 20 33.0 (72.7)
TYVY-2122-50 50 1/4 2 1/2 2 35 45.3 (99.7)
TYVY-2342-50 50 3/8 2 3/4 2 36 71.8 (158.0)
TYVY-234214-50 50 1/4 2 3/4 2 1/4 24 50.5 (111.0)
TYVY-3212-50 50 1/4 3 2 1/2 22 55.5 (122.0)
TYVY-3123-50 50 1/4 3 1/2 3 19 65.5(144.0)
TYVY-4312-50 50 1/4 4 3 1/2 16 78.2 (172.0)
TYVY-4344-50 50 3/8 4 3/4 4 21 136.4(300.0)


Specifications shown are typical and are meant only as a guide.
Field testing is recommended to find the actual values in the given application.
Notes: The listed working pressures are based on short term burst using a 4-to-1 safety factor.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration