text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Air-Actuated Valve, Bronze, Normally Closed, Bi-Directional

$295.00

Item# AAV-1015B

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $295.00
5-9 $280.25
10-24 $274.35
25-49 $262.55
50-99 $256.65
100+ $250.75

In stock

Lead Time ( If not in Stock): 6 weeks

Air-Actuated Valve, Bronze, Normally Closed, Bi-Directional AAV-1015B AAV-1015B
  • Ideal Alternative to Complex Actuated Ball Valves
  • Ideal for Neutral and Some Aggressive Fluids
  • Bi-Directional Flow
  • Optical Position Indication Standard
  • Bronze and PTFE Wetted Parts
  • For Water, Steam, Compressed Air, Natural Gas, Oil or Vacuum Service

Product info

Body Material
Not Applicable
Seal Material
Not Applicable
Orifice Size
1/2 in
Flow Coefficient
4.6 cV
Minimum Pressure
0 PSI
Maximum Pressure
230 (230) PSI

Product Specs

  • Body Material Bronze
  • Form Factor Angle seat
  • Flow Direction Bi-directional
  • Maximum Media Temperature 180°C (360°F)
  • Maximum Ambient Temperature 60°C (140°F)
  • Media Type Air
  • Seal Material PTFE
  • Minimum Ambient Temperature -10°C (14°F)
  • Valve Body Pattern 2 way
  • Valve Start Position Normally closed

The AAV-1000B Series of airoperated bronze angle seat valves are ideal for use in a wide range of industrial applications that require bi-directional flow. The unique construction permits the use of these valves with a wide range of fluids including steam, select liquids and gases, vacuum. AAV-1025B shown smaller than actual size. The valve stem has a self-aligning gland which together with the floating seal assures maximum integrity. The PTFE seal material is used as standard for maximum fluid compatibility.

SPECIFICATIONS
Media Temperature: -10 to 180°C (14 to 360°F)
Ambient Temperature: -10 to 60ºC (14 to 140ºF)
Body Material: Bronze
Seal Material: PTFE
Pilot Media: Air, inert gases, water, maximum 60°C (140°F) Valve Position: Normally closed
Flow Direction: Bi-directional
Anti-Water Hammer: 2 —>1 flow only

  • CE Icon CE

en-US
en
Save Configuration