Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Way, NC, Direct Lift, Brass, Solenoid Valves for Hot Water

General Purpose 2-Way Solenoid Valves - NEMA-4, Stainless Steel and Brass

$286.53

Item# SV222

In stock

Lead Time (If not in stock): 21 weeks
General Purpose 2-Way Solenoid Valves - NEMA-4, Stainless Steel and Brass SV222 SV222
  • Rated for 99°C (210°F) Hot Water
  • Rugged NEMA 4 (IP65) Housing
  • Mounts in Any Position
  • Rated for Continuous Duty

SV222 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Size
Flow Coefficient (Cv)
Max Operating Pressure
Category
Valve Start Position
Body Material
Valve Type
Wetted Materials
Max Process Temperature
Media Type
Features


TYPICAL APPLICATIONS:
Heating and Cooling, Commercial Dish Washing Equipment, Car Washing Equipment, Food Processing, Commercial Laundry Equipment, Bottle Washing, Sterilizing Equipment

The SV220 Series valves are designed for hot water applications in which the valve must operate at times when the pressure drop across the valve falls into the 0 to 5 psi range. The SV222 through SV225 valves are able to control hot water up to 150 psi at 99°C (210°F). The seals are made of ethylene propylene, for hot water compatibility over a wide temperature range as well as trouble-free, bubble-tight service.

The SV221 through SV225 are direct-lift valves, which combine the features of a direct-acting valve with those of a pilot operated valve. Because of a flexible link between the solenoid plunger and the diaphragm, the direct-lift valve functions as a direct-acting valve at low pressures and as a pilot-operated valve at high pressures. It is sometimes referred to as a zero delta pressure valve or a hung diaphragm valve.

SPECIFICATIONS
Operation: Direct lift
Wetted Parts: Brass, Stainless steel, copper, and seal
Medium: Liquid or gases
Max Static Pressure: 5 times max psid
Ambient Temp: -9 to 50°C (15 to 122°F)
Mounting: Pipe mounting, any direction
Power: 10 W, 120 Vac, Class F
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement coil, 220 Vac
$115.13
3 In Stock
Replacement coil, 110 Vac
$96.69
0 In Stock
Replacement coil, 24 Vdc
$107.03
0 In Stock
en-US
en
Save Configuration