Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OSK2K1414/6"/FF-T-24-SLE-1000, 6 Inches Pigtails Each End

  • RoHS Icon

Item# OSK2K1414-3

OSK2K1414/6"/FF-T-24-SLE-1000, 6 Inches Pigtails Each End OSK2K1414-3 OSK2K1414-3
OSK2K1414/6"/FF-T-24-SLE-1000, 6 Inches Pigtails Each End


OSK2K1414/6"/FF-T-24-SLE-1000, 6 Inches Pigtails Each End
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration