Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 4X (IP66) Fiberglass Enclosures from 24 x 20" to 30 x 24"

NEMA 4X (IP66) Non-Metallic Fiberglass Electrical Enclosures from 24 x 20" to 30 x 24"

$1,089.27

Item# OM-AM30240RT

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,089.27
5-9 $1,034.81
10-24 $1,013.02
25-49 $969.45
50-99 $947.66
100+ $925.88

In stock

Lead Time (If not in stock): 37 weeks
NEMA 4X (IP66) Non-Metallic Fiberglass Electrical Enclosures from 24 x 20" to 30 x 24" OM-AM30240RT OM-AM30240RT
  • Protect Controls and Components Indoors or Outdoors
  • Suited for Higher Temperatures or Corrosive Environments
  • UL 94 Flammability Rating
  • UV Stabilized for Outdoor Use

OM-AM30240RT Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Closure Type
Works With
Features


OM-AM Control Series non-metallic fiberglass electrical enclosures are designed to insulate and protect electrical controls and components in both indoors and outdoors applications and are especially well suited for higher temperatures and corrosive environments. These NEMA 4X (IP66) fiberglass electrical cabinets have a raised cover for added depth and a variety of latching options that allow you to provide the level of security or ease of access needed for each application.

SPECIFICATIONS
Service Temperature Rate: -35 to 135°C (-31 to 266°F)
STANDARDS:
UL Types: 1, 2, 3, 4, 4X, 12 and 13
CSA Types: 1, 2, 3, 3R, 4, 4X, 12 and 13
NEMA Types: 1, 2, 3, 3R, 4, 4X, 12 and 13
IEC Type: IP66
loading all models
loading all reviews
Rated 1 out of 5 by from mislabel This Item is mislabel because its only the back cover and not the enclosure
Date published: 2020-11-24
  • y_2024, m_7, d_26, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-AM30240RT, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Key lock kit for raised cover fiberglass enclosure
$73.10
1 In Stock
Key lock kit for raised cover fiberglass enclosure with front panels
$79.96
0 In Stock
Pre-cut DIN rail for 20" wide enclosure, actual width 16.75"
$11.79
16 In Stock
Pre-cut DIN rail for 24" wide enclosure, actual width 20.75"
$12.74
3 In Stock
Accessories
Pole mount kit for 20" wide electrical enclosure
$174.63
1 In Stock
Pole mount kit for 24" wide electrical enclosure
$204.80
2 In Stock
Print pocket with adhesive tape, 9"H x 10"W x 1"D
$70.92
1 In Stock

Related Categories

en-US
en
Save Configuration