Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Non-Metallic Fiberglass NEMA 4X Free Standing Enclosures,

Non-Metallic Fiberglass NEMA 4X Free Standing Electrical Enclosures, 1 & 2 Door Models, up to 72 x 49"

$6,298.18

Item# OM-AM722525FS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $6,298.18
5-9 $5,983.27
10-24 $5,857.31
25-49 $5,605.38
50-99 $5,479.42
100+ $5,353.45

In stock

Lead Time (If not in stock): 37 weeks
Non-Metallic Fiberglass NEMA 4X Free Standing Electrical Enclosures, 1 & 2 Door Models, up to 72 x 49" OM-AM722525FS OM-AM722525FS
  • Insulates and Houses Electrical and Electronic Controls, Instruments and Components Indoors or Outdoors
  • Suited for Higher Temperatures or Corrosive Environments
  • Protect from Dirt, Dust, Oil and Water - Molded-in Drip Shield
  • UL 94 Flammability Rating and UV Stabilized for Outdoor Use

OM-AM722525FS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Works With


OM-AM FS Series non-metallic fiberglass electrical cabinets are designed to insulate and protect electrical and electronic controls, instruments and components in both indoor and outdoor applications and are especially well suited for higher temperatures and corrosive environments. These NEMA 4X (IP66) fiberglass electrical cabinets have a 3 point handle with padlocking provisions and a continuous 304 SS hinge.

SPECIFCATIONS
Service Temperature Rating:
-370 to 130°C (-350 to 266°F)
STANDARDS:
UL Types: 1,4, and 4x
CSA Types: 1,4, and 4x
NEMA Types: 1,4, and 4x
IEC Type: IP66
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Print pocket with adhesive tape 238 H x 264 W x 27 mm D (9.375 x 10.375 x 1.045")
$70.92
1 In Stock

Related Categories

en-US
en
Save Configuration