Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heavy-Duty Fiberglass Weatherproof Enclosure - NEMA 4X (IP66)

$415.53

Item# OM-AMHD1860RLF

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $415.53
5-9 $394.75
10-24 $386.44
25-49 $369.82
50-99 $361.51
100+ $353.20

In stock

Lead Time (If not in stock): 20 weeks
Heavy-Duty Fiberglass Weatherproof Enclosure - NEMA 4X (IP66) OM-AMHD1860RLF OM-AMHD1860RLF
  • Protect Controls and Components Indoors or Outdoors
  • Suited for Higher Temperatures Environments
  • Suited for Corrosive and Marine Environments
  • Factory Installed Mounting Flanges

OM-AMHD1860RLF Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Closure Type
Enclosure Color
Works With


The OM-AMHD-R Series enclosure is ideally designed to insulate and house off grid heavy duty solar batteries for various telemetry applications in outdoor locations and are especially well suited for corrosive or marine environments. This enclosure comes with a raised cover and two snap latches, that can be pad locked, and has 5 mm (0.200') thick walls for extra strength. Popular options are the pole mount kits and the aluminum or steel sub-panels that mount in the rear of the enclosure.

Industry Standards
UL Types: 1, 2, 3, 4, 4X, 12 and 13
CSA Types: 1, 2, 3, 3R, 4 4X, 12 and 13
NEMA Types: 1, 2, 3, 3R, 4, 4X, 12 and 13
IEC 60529 Type: IP66

Specifications
Temperature Rating: -31 to 266° F (-35 to 130° C)
Color: Gray–RAL 7035
Weight: 25 lbs (11.3 kg)
Box and Cover: Compression molded fiberglass reinforced polyester
Gasket: Closed cell neoprene
External Hardware: 300 series stainless steel
Internal Hardware: Brass inserts and plated screws
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Steel sub-panel, painted white, 16.88 H x 14.88" W (429 x 378 mm)
$59.46
18 In Stock
Aluminum sub-panel, 16.88 H x 14.88" W (429 x 378 mm)
$80.14
1 In Stock

Related Categories

en-US
en
Save Configuration