Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fiberglass Enclosure Solid/Clear Cover, NEMA3R/4X Indoor/Outdoor

Non-Metallic Fiberglass Electrical Enclosures with Solid or Clear Polycarbonate Covers, NEMA 3R and NEMA 4X for Indoor or Outdoor Use - 6x6 to 20x16"

$178.53

Item# OM-AMU1206HF

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $178.53
5-9 $169.60
10-24 $166.03
25-49 $158.89
50-99 $155.32
100+ $151.75

In stock

Lead Time (If not in stock): 20 weeks
Non-Metallic Fiberglass Electrical Enclosures with Solid or Clear Polycarbonate Covers, NEMA 3R and NEMA 4X for Indoor or Outdoor Use - 6x6 to 20x16" OM-AMU1206HF OM-AMU1206HF
  • Suited for Higher Temperatures or Corrosive Environments
  • Protect Controls and Components Indoors or Outdoors
  • UL 94 Flammability Rating
  • UV Stabilized for Outdoor Use

OM-AMU1206HF Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Closure Type
Cover
Features
Enclosure Material
Works With


OM-AMU series non-metallic fiberglass enclosures are designed to insulate and protect electrical controls and components in both indoor and outdoor applications and are especially well suited for higher temperatures and corrosive environments. These NEMA 3R and NEMA 4X (IP66) fiberglass JIC size junction boxes feature raised covers with a variety of latching options that allow you to provide the level of security or ease of access needed for each application. The OM-AMU series electrical enclosures have molded-in hinges with removable stainless steel hinge pins.

Construction
    Fiberglass Reinforced Polyester Formulation
  • Tongue and Grove, Closed Cell Neoprene Seal Designed for Nema Type 4X Rating
  • Molded-In Hinge and Latch Keeper Designs Eliminate Wall Penetrations
  • Factory Installed Durable Polycarbonate Mounting Flange
  • 304 SS Hardware
Closures The OM-AMU Series fiberglass enclosures are available in multiple closure styles.
  • Lift-Off Cover with Four Screws
  • Molded-In Hinge on One Side with 2 Screws on the Opposite Side
  • Padlocking Snap Latch or Twist Latch with Molded-In Hinge
SPECIFICATIONS
Service Temperature Rating: -35 to 130°C (-31 to 266°F)
Standards: UL Types 1, 2, 3, 4, 4x, 12 and 13; CSA Types 1,2,3,3R, 4 4X, 12 and 13; NEMA Types 1, 2, 3, 3R, 4, 4X, 12 and 13; IEC Type IP66
UL and CSA listed type 6P and IEC60529 type IP68: Models with solid and clear covers (without viewing window) , 14 x 12 x 6 and smaller with 4 screw closure, are submersible up to 24 hours at a depth of 6 feet (1.8m).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration