Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 3R Outdoor Electrical Enclosure sizes 4 x 4 to 12 x 12

NEMA Type 3R Outdoor Electrical Enclosures in sizes from 4 x 4 to 12 x 12

$182.03

Item# SCE-8R64

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $182.03
5-9 $172.93
10-24 $169.29
25-49 $162.01
50-99 $158.37
100+ $154.73

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 3R Outdoor Electrical Enclosures in sizes from 4 x 4 to 12 x 12 SCE-8R64 SCE-8R64
  • 0.060' Galvannealed Steel
  • Spot Weld Construction
  • Padlocking Provisions
  • Rain Cap

SCE-8R64 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Closure Type
Enclosure Color
Works With


Application
The SCE-R Series electrical enclosure is designed to house electrical controls instruments and components in an outdoor environment. Protects against rain, sleet and snow.

Finish
ANSI-61 gray powder coating inside and out over phosphatized surfaces.

Industry Standards
NEMA Type 3
UL Listed Type 3R
CSA Type 3R
IEC 60529 IP 32
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
8' Power cord with M16 cable gland strain relief, 3x16 AWG, 250Vac max.
$18.49
6 In Stock
Mounting straps for 4" wide enclosure
$54.61
0 In Stock
Mounting straps for 6" wide enclosure
$57.20
0 In Stock
Mounting straps for 8" wide enclosure
$59.91
0 In Stock
Mounting straps for 10" wide enclosure
$65.25
0 In Stock
Mounting straps for 12" wide enclosure
$68.21
3 In Stock

Related Categories

en-US
en
Save Configuration