Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA4X 304SS Slope Top, Washdown, Chemical Resistant, Wall Mount

NEMA 4X 304SS Slope Top Washdown Enclosures, Chemical Resistant Wall Mount Electrical Enclosures, sizes 16x12 to 60x36"

$70.49

Item# SCE-16P16GALV

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $70.49
5-9 $66.97
10-24 $65.56
25-49 $62.74
50-99 $61.33
100+ $59.92

In stock

Lead Time (If not in stock): 2 weeks
NEMA 4X 304SS Slope Top Washdown Enclosures, Chemical Resistant Wall Mount Electrical Enclosures, sizes 16x12 to 60x36" SCE-16P16GALV SCE-16P16GALV
  • 304 Stainless Steel
  • 15° Sloping Top
  • Designed for Washdown Applications
  • Waterproof & Weatherproof Outdoor Enclosure

SCE-16P16GALV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Works With
Enclosure Material
Closure Type


The SCE-ELST Series 304 SS electrical enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly wash down requirements or are used in very wet conditions. The 15º slope top on these enclosures and control panels provide protection from dust, dirt, oil and strong jets of water. This indoor/outdoor electrical control panel is the solution for waterproof and weatherproof applications or for use in corrosive environments.

SPECIFICATIONS
Finish:
#4 brushed finish on all exterior surfaces. Optional panels are powder coated white.
Industry Standard IS5
NEMA Type 4, 4X, 12 & Type 13
UL Listed
Type 4, 4X, 12
CSA Type 4, 4X, 12
IEC 60529 IP 66
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the weight of this unit ?

Asked by: Edecrossland
Hi, thanks for your inquiry. The weight of this enclosure is 173 lbs. Please connect with us if you need anything further.
Answered by: Jane
Date published: 2019-06-26
  • y_2024, m_4, d_27, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SCE-16P16GALV, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
Additional Latches and Locks
Crome keylocking door latch
$78.72
0 In Stock
Black padlocking housing latch
$50.62
0 In Stock
Crome keylocking wing knob latch
$97.95
0 In Stock
Crome key-locking "T" handle
$109.90
0 In Stock
Enclosures listed below must ship on a skid via freight
Sub-panel for 30x 24x
$155.13
0 In Stock
Sub-panel for 30x 30x
$234.56
0 In Stock
Sub-panel for 36x 30x
$261.09
0 In Stock
Sub-panel for 48x 36x
$372.22
0 In Stock
Sub-panel for 60x 36x
$534.33
1 In Stock
Sub-panel for 36x 24x
$195.26
0 In Stock

Related Categories

en-US
en
Save Configuration