Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 3R/12 Free-Standing, 2-Door Electrical Enclosures & Cabinet

NEMA Type 3R & 12 Free-Standing, Two-Door Dual-Access Electrical Enclosures and Cabinets - Sizes from 72x48 to 90x72"

$9,554.29

Item# SCE-907224FSDAD

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $9,554.29
5-9 $9,076.58
10-24 $8,885.49
25-49 $8,503.32
50-99 $8,312.23
100+ $8,121.15

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 3R & 12 Free-Standing, Two-Door Dual-Access Electrical Enclosures and Cabinets - Sizes from 72x48 to 90x72" SCE-907224FSDAD SCE-907224FSDAD
  • 0.104' Carbon Steel
  • Seams Continuously Welded and Ground Smooth, No Holes or Knockouts
  • Strong, Rigid Construction
  • Lifting Eyes for Easy Handling

SCE-907224FSDAD Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Enclosure Color
Works With


Application
The SCE-FSDAD Series indoor/outdoor electrical enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These electrical control panels provide protection from dust, dirt, oil and water. This outdoor electrical control panel is the solution for waterproof and weatherproof applications. The enclosures are extra deep with front and rear access for applications requiring more interior space and have provisions for optional surface mounting or rack mounting of almost any type of equipment.
by Saginaw Control
Finish
White powder coating inside and ANSI-61 recoatable gray finish outside over phosphatized surfaces. Optional panels are powder coated white.

Industry Standard IS3
NEMA Type 3R, 12 & Type 13
UL Listed Type 3R, 12
CSA TYpe 3R, 12
IEC 60529 IP 55

SCE_FSDAD Series Dimensions Diagram
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Drip Shields - Required for NEMA 3R Rating
Drip shield for 48" wide electrical enclosure
$153.53
0 In Stock
Drip shield for 60" wide electrical enclosure
$185.35
0 In Stock
Drip shield for 72" wide electrical enclosure
$209.14
0 In Stock
Dual Access Metal Electrical Enclosures for Indoor & Outdoor Applications - Drip Shield required for NEMA 3R Rating
Full sub-panel for 72 x 48 electrical enclosure
$1,024.53
0 In Stock
Half sub-panel for 72 x 48 electrical enclosure
$664.26
0 In Stock
Full sub-panel for 72 x 60 electrical enclosure
$1,193.71
0 In Stock
Half sub-panel for 72 x 60 electrical enclosure
$743.11
0 In Stock
Full sub-panel for 72 x 72 electrical enclosure
$1,340.21
0 In Stock
Half sub-panel for 72 x 72 electrical enclosure
$821.90
0 In Stock
Full sub-panel for 90 x 72 electrical enclosure
$1,610.31
0 In Stock
Half sub-panel for 90 x 72 electrical enclosure
$968.23
0 In Stock

Related Categories

en-US
en
Save Configuration