text.skipToContent text.skipToNavigation

Contact us toll-free 1-888-826-6342.

Junction Box-Wall Mount NEMA4/4X, Wiring, Electrical Components

Junction Boxes - Wall Mount NEMA 4 & 4X Electrical Enclosures for Through Wiring and Housing Electrical Components and Instruments - Sizes 9 x 12 to 9 x 36"

$274.59

Item# SCE-L9126ELJ

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $274.59
5-9 $260.86
10-24 $255.37
25-49 $244.39
50-99 $238.89
100+ $233.40

In stock

Lead Time ( If not in Stock): 2 weeks

Junction Boxes - Wall Mount NEMA 4 & 4X Electrical Enclosures for Through Wiring and Housing Electrical Components and Instruments - Sizes 9 x 12 to 9 x 36" SCE-L9126ELJ SCE-L9126ELJ
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 0.063" Thick Carbon or 304 Stainless Steel
  • Seams Continuously Welded and Ground Smooth
  • Flange Trough Collar Around All Sides of Door Opening
  • Oil-Resistant Gasket
  • Standoffs Provided for Mounting Optional Sub-Panels
  • Ground Stud on Door and Body
  • Doors Open 180º with Removable Hinges
  • Black Mini Quarter Turn Latches
  • Latches are Opened or Closed with a Screwdriver
  • Padlocking or Keylocking Latches, and Tamper-Resistant Hardware is Available
  • Sealing Washers and Hole Plugs Included
  • Mounting Holes in Back of Enclosure
  • Mounting Feet Included

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Closure Type
Enclosure Color
Works With
Features


Product Specs

Junction Boxes - Wall Mount NEMA 4 & 4X Electrical Enclosures for Through Wiring and Housing Electrical Components and Instruments - Sizes 9 x 12 to 9 x 36"""

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Enclosure Door Latch Handles, Knobs and Key Latches
$46.34
1 In Stock
Accessories
$6.83
0 In Stock
Accessories
DIN rail 35 x 7.5 mm, 1 m long
$3.94
0 In Stock
DIN rail 35 x 7.5 mm, 2 m long
$7.04
22 In Stock
Popular Accessories
Padlocking Door Latch, Steel Mini 1/4 turn
$11.00
1 In Stock
Black Key-locking Level Knob, Mini 1/4 turn
$66.82
3 In Stock
45° angle support brackets, screws and washers included, pkg of 6
$7.90
5 In Stock

en-US
en
Save Configuration