Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

0.260" Bore Diameter Threaded Straight/Stepdown Thermowells

Standard Threaded Thermowell for 1/4 Inch Diameter Elements

Item# 1/2-260S-U1-316SS

Standard Threaded Thermowell for 1/4 Inch Diameter Elements 1/2-260S-U1-316SS 1/2-260S-U1-316SS
  • Rugged and Industrial
  • Materials - Brass, Carbon Steel, Stainless Steel and Aluminum
  • Insertion Lengths from 2½ to 22½ Inches
  • Connection Size - 1/2 Inch, 3/4 Inch and 1Inch NPT are standard

1/2-260S-U1-316SS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Probe Diameter
Probe Length
Electrical Connection Type
Additional Features


Application:
Standard length, 1/4" stem, bimetal thermometers #20gage thermocouple elements unarmored liquid-in-glasstest thermometers. Other temperature-sensingelements having .252 in. maximum diameter.

Connection Size:
1/2", 3/4" and 1" NPT are standard. Other thread sizes areavailable upon request.

Protective Coatings for Thermowells:
• Resist Corrosion • For Chemical Baths• Color-Coded Sensors for Process Control• Available in PFA, Epoxy and other materials. Consult Sales Department for complete information

Materials:
Brass (ASTM B-16) Carbon Steel (C-1018) StainlessSteel A.I.S.I. 304 & A.I.S.I. 316 Monel. Wells are alsoavailable in special materials prices on request.

Series 260S—General Use
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration