Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

MultiFunction Calibration

5 Products
Multifunction Calibrator & Arbitrary Function Generator

The CL427 documenting Multifunction Calibrator & Arbitrary Function Generator can source and measure current, voltage and Thermocouples. 13 point Cal certificate included.

View Specs
Handheld Precision Current Loop Calibrator with 24V Loop Power

The CL110 is a precision current loop calibrator with an accuracy of 0.01% of reading. 24V excitation for calibrating loop powered devices or simulate a 2 wire transmitter.

View Specs
Handheld 4-20mA Current Loop Calibrator with 24V Loop Power

The CL309A is a current loop calibrator with accuracy of 0.025% of reading. Provides 24V excitation for calibrating loop powered devices and simulates 2 wire transmitter.

View Specs
Handheld Multifunction Calibrator w/ Pressure Modules

The PCL1000 Multifunction Calibrator has excellent accuracy and measures and simulates TCs, RTDs, Ω, Current, Voltage and Frequency. Add-on pressure modules available.

View Specs
Handheld 4-20mA Current Loop Calibrator with 24V Loop Power

The CL530 Milliamp Loop Calibrator can source with a 24V compliance voltage or measure loops with up to 30V. It features 0.012% reading accuracy and HART compatibility mode.

View Specs

MultiFunction Calibration

MultiFunction Calibration is critical in a variety of industrial, commercial, and laboratory applications. Omega Engineering offers a wide range of MultiFunction Calibrators designed for precision and accuracy. These versatile tools are capable of measuring, sourcing, and simulating:
  • Millivolts
  • Volts
  • Milliamperes
  • Frequency
  • Sine
  • Square and Triangular Waveforms
  • Thermocouples
  • RTDs

MultiFunction calibrators are invaluable for calibration and testing and all Omega calibrators come with a 13-point calibration certificate for accuracy and traceability.
Searching for your items
en-US
en
Save Configuration