Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Ice Point Calibrators

3 Products
Temperature Reference Probes for Thermocouple Calibration

Temperature Reference Probes for use in Reference Chambers are available for all standard calibrations with 12", 24", or 36" leads.

View Specs
High Precision Calibration-Temperature Reference Chamber

The High Precision Ice Point Calibration Reference Chamber allows for the calibration of up to 6 of any temperature sensors at once.

View Specs
Portable Ice Point Calibration-Temperature Reference Chamber

The Portable Calibration Reference Chamber allows for the calibration of up to 6 of any temperature sensors at once. Includes a NIST Calibration Certificate.

View Specs

Ice Point Calibrators

Ice Point Calibrators are devices used in a variety of industrial, commercial, and laboratory applications to help ensure accuracy and precision in temperature readings. These devices are used to calibrate thermocouples and other temperature sensors and are extremely accurate in temperature measurement. Omega Engineering offers a selection of high-quality ice point calibration products – each with its own NIST Calibration Certificate and designed to ensure the highest level of accuracy and reliability. Omega's temperature reference probes are available in 12", 24", or 36" leads, and are ideal for use in reference chambers. Their High Precision Ice Point Calibration Reference Chamber and Portable Calibration Reference Chamber both allow for the calibration of up to 6 sensors at once.
Searching for your items
en-US
en
Save Configuration