Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

USB Temperature & Humidity Sensor with Datalogging Software

Warranty

Item# RH-USB

0  In Stock
USB Temperature & Humidity Sensor with Datalogging Software RH-USB RH-USB
  • USB Probe for Humidity and Temperature
  • Free Software Converts Your PC into a Humidity and Temperature Meter, Data Logger or Chart Recorder
  • Accurate to ±3% Relative Humidity, ±1°C (±1.8°F) Temperature
  • 316 SS Housing and Removable Stainless Steel Sensor Filter
  • Suited for Wall or Duct Mounting

RH-USB Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Data Interface


The RH-USB relative humidity/ temperature sensor provides a standard USB output that directly feeds relative humidity and temperature directly into your PC. The free software displays,datalogs, and graphs the measurements. The compact design is ideal for wall or duct mounting. Each unit is factory calibrated to provide excellent sensitivity, fast response, and stability. The unit features a simple installation with a direct USB connection. The free user software converts your PC into both a humidity and temperature meter, chart recorder or data logger. The design features a 316 SS NEMA 4 (IP66) housing. A mounting kit is also available that allows for wall or duct mounting.

SPECIFICATIONS
Temperature:
    Range: -17 to 49ºC (1 to 120ºF)
    Accuracy: ±1ºC (±1.8°F)
Relative Humidity:
    Range: 2 to 98% RH
    Accuracy: ±3% RH (@ 15 to 90% RH)
Repeatability: ±1% RH
PC Interface: USB
USB Cable: Integral to sensor, 2 m (6') (shielded) Type A plug
Software (Included): Requires Windows® 2000, XP, or Vista operating system
Housing: 316 stainless steel
Dimensions: 138 L x 16 mm D (5.5 x 0.625")
Weight: 67 g (0.18 lbs)
loading all models
loading all reviews
Rated 5 out of 5 by from Exactly what was needed! We have had this unit installed and working with a MS Access database that reads the Temp / RH on a timer and prints it on the calibration certificate. Working perfectly so far!
Date published: 2016-11-14
Rated 4 out of 5 by from Easy Temp/Humidity Logging I bought this temperature/humidity probe for our physical testing lab and attached it to the USB port of a PC attached to a test instrument running in lab ambient conditions. The probe was easy to install after downloading Omega's software and logs our testing conditions but I had to get help running the software. Omega's data logging team was able to help.
Date published: 2016-11-07
Rated 5 out of 5 by from Great product for awesome price! just bought this product a week ago and couldn't be more pleased. The usb and software makes using this device so easy and just requires downloading the software. The data is very very easy to copy and paste to excel. The software's plotting program is not the best but is good for a quick view of whats going on. 100% would recommend and I already thinking about how I can buy more sensors from omega... seriously so easy to use.
Date published: 2016-05-24
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_RH-USB, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

How can I connect my own software to the sensor? Do you provide a list of commands that can be sent via Serial communication?

Asked by: bart30332
You would need to use this software to have it work with the computer: ftp://ftp.omega.com/public/DASGroup/products/RH-USB/TRH%20Central_1.3.17.0721_online.zip If you want to use the telnet commands, here is the list: ftp://ftp.omega.com/public/DASGroup/products/RH-USB/RH_USB%20Command%20Reference.pdf Thank you for your question.
Answered by: Application Engineer
Date published: 2019-07-29

Is this require to be calibrated annually?

Asked by: JAM1991
Performance of the sensor can vary depending on frequency of use, application and storage conditions, so there is no simple answer to your question. Calibration requirements are based on your company procedures. Some companies require equipment to be calibrated annually. Others are comfortable with calibration only when the item readings are drifting from the specs.
Answered by: DA Engineer
Date published: 2020-03-17

How is it that I am not able to configure that device under TOOLS > CONFIGURE > CHANNEL X? We ran the software in administrator mode. Serial No is not display correctly. The configure device button is gray out. What now?

Asked by: MaxV
Hi MaxV For assistance in software set please email our data acquisition group at DAS@OMEGA.COM. Or you can call in and request assistance over the phone. 800-359-1660 and select Data Acquisition. Best regards OMEGA
Answered by: AENorwalk
Date published: 2020-04-03

Does this unit come with a calibration certificate? Does the unit need to be sent back to an authorized Omega dealer for re-calibration? Need to know for non-US locations.

Asked by: LeahM
Thank you for your question. All Omega products are provided with CAL-1 ( cert of conformance). You can request a Cal-2 ( nist instrument calibration) which is no charge when you place an order. If service is required you can send back directly to Omega. Just contact Customer Service-1-800-622-2378 or CSERVICE@OMEGA.COM.
Answered by: Raptor
Date published: 2020-08-20

Is this sensor pressure rated? I.E. if placed in a sealed system (45psi), will it leak pressure through the sensor?

Asked by: seend
Thank you for the inquiry. This sensor is not rated for pressure. It would leak through. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-02-21

My RH-USB probe came with a white, porous plastic/teflon cover that slides over the end, blocking the inlet screens. Does this cap serve some purpose other than to keep crud from getting in the probe during shipping? Do I run the probe with it on or off?

Asked by: Sonartech
Thank you for your inquiry Sonartech. The purpose of the cap is for protection during shipping. You can still use to cover the sensor for protection.
Answered by: Application Engineer MC
Date published: 2021-03-23

Can I use this sensor with a Linux based system such as CentOS as well as Python to access and obtain readings?

Asked by: RichCA
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM”
Answered by: Application Engineer PV
Date published: 2022-04-14

The “RH_USB Command Reference.doc” indicates how to send a command to request the model number and firmware version but doesn’t give a command for Serial Number. What command is used to request the RH-USB instrument serial number?

Asked by: Test Engineer MS
Thank you for your question. Unfortunately, there is no command for serial number.
Answered by: Application Engineer PV
Date published: 2023-01-19
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_13
  • loc_en_US, sid_RH-USB, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
Accessories
Wall/duct mounting kit
$26.55
13 In Stock
en-US
en
Save Configuration