text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Back To Top

Hybrid Temperature Sensors

3 Products
Industrial Metal Pipe Clamp HANI Temperature Sensor

Industrial high accuracy non-invasive hybrid temperature clamp sensor with 0 to 100°C temperature range, IP65 rated, Omega Link capability, no drilling, no welding, no downtime.

View Specs
Industrial Plastic Pipe Clamp HANI Temperature Sensor

Industrial high accuracy non-invasive hybrid temperature clamp sensor for plastic pipes with 0 to 100°C temperature range, IP65 rated, Omega Link capability, no drilling, no cutting, no downtime.

View Specs
Sanitary Metal Pipe Clamp HANI Temperature Sensor

Sanitary high accuracy non-invasive hybrid temperature clamp sensor with 0 to 100°C temperature range, IP65 rated, Omega Link capability, no drilling, no welding, no downtime.

View Specs

Hybrid Temperature Sensors

High accuracy non-invasive hybrid temperature measurement for various fluids that eliminate costly process downtime and require no welding or drilling. Omega offers a variety of options designed for different applications and different mounting styles.
Searching for your items
en-US
en
Save Configuration