Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Conductivity Cells

$483.63

Item# CDCE-90-01

In stock

Lead Time (If not in stock): 8 weeks
Conductivity Cells CDCE-90-01 CDCE-90-01
  • Compatible with CDCN-90A, CDCN-91, CDTX-90A, CDCN-5800
  • Fitting Material:
    Polypropylene
  • Electrodes: 316 SS

CDCE-90-01 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Max Operating Pressure
Max Temperature
Process Connection Type
Process Connection Size
Measurement Type
Wetted Materials


SPECIFICATIONS
CDCE-90-001, CDCE-90-01, CDCE-90-1

Cell:
    CDCE-90-001: 0.01
    CDCE-90-01: 0.1
    CDCE-90-1: 1.0
Conductivity Range:
    CDCE-90-001: 0.010 to 100 µS (10 K? to 100 M?)
    CDCE-90-01: 1 to 1000 µS
    CDCE-90-1: 10 to 10,000 µS
Temperature Compensation: Pt1000
Wetted Materials:
    O-Rings: EPR
Insulator Material: PTFE
Electrodes: 316 SS
Standard Fitting: Polypropylene
    Max. Pressure: 6.9 bar (100 psi)
    Max. Temperature: 100°C (212°F)
Optional Fitting: 316 SS ½ NPT
    Max Pressure: 13.8 bar (200 psi)
    Max Temperature: 120°C (248°F)

CDCE-90-10
Cell Constant:
10.0
Conductivity Range: 100 to 200,000 µS
Temperature Compensation: Pt1000
O-Ring: EPR
Insulator Material: CPVC
Electrodes: 316 SS
Fitting Material: 316 SS
Maximum Pressure/Temperature: 100 psig @ 95°C (203°F)

CDCE-90-20B
Cell Constant:
20.0
Conductivity Range: 200 to 400,000 µS
Temperature Compensation: Pt1000
O-Ring: EPR
Insulator Material: PEEK
Electrodes: 316 SS
Fitting Material: 316 SS
Maximum Pressure/ Temperature: 100 psig @ 150°C (302°F)

CDCE-90S-001, CDCE-90S-01, CDCE-90S-1
Cell:

    CDCE-90S-001: 0.01
    CDCE-90S-01: 0.1
    CDCE-90S-1: 1.0
Conductivity Range:
    CDCE-90S-001: 0.010 to 100 µS (10 K? to 100 M?)
    CDCE-90S-01: 1 to 1000 µS
    CDCE-90S-1: 10 to 10,000 µS
Sanitary Fitting Size: 1, 11/2, 2"
Temperature Compensation: Pt1000
Wetted Materials:
    O-Ring: EPR
Insulator Material: PTFE
Electrodes: 316 SS or titanium
Sanitary Fitting: 316 SS or titanium
Maximum Pressure: 6.9 bar (100 psi)
Maximum Temperature: 120°C (248°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Are conductivity cells considered to be EAR99 in regard to Commerce Control?

Asked by: RatCol57
Thank you for your inquiry. The conductivity cell probes listed are EAR99.
Answered by: Application Engineer JJC
Date published: 2023-10-24

Item# CDCE-90-001: 1. How long is the cable and if i need a BNC termination at two feet is this available?

Asked by: MrFix567
Thank you for your inquiry on the conductivity probe. The standard length is 15 feet and has stripped leads or wires on the end and unfortunately, there is no BNC connection available, only the leads.
Answered by: JC ENGR
Date published: 2020-08-25
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_CDCE-90-01, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
Conductivity Cells
$1,555.41
1 In Stock

Related Categories

en-US
en
Save Configuration