text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Your card information was not accepted. Please contact the issuing bank for details.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please verify there are no missing or invalid fields.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated

Laboratory Electrodes

Item# PHE-1524

Laboratory Electrodes Laboratory Electrodes
LABORATORY REFERENCE ELECTRODES
Laboratory procedures often require the use of a separate reference electrode. Several standard methods and techniques for pH measurement, and most uses of ion selective electrodes, require the use of a “double junction” reference electrode. The PHE-3216D is an ideal choice for such application. These gel-filled electrodes feature a replaceable porous PTFE liquid junction in a polymer body. They are supplied ready to use with a saturated potassium chloride-silver reference cell. The double junction version uses potassium nitrate as the screening electrolyte although it can easily be replaced with the electrolyte of your choice. The large surface are liquid junction provides a stable, low impedance contact to the solution assuring fast and accurate measurements. The chemically inert nature of PTFE makes the sensor difficult to foul and easy to clean.
LABORATORY INSERTABLE ELECTRODES
Lab insertables are designed for pH measurement inside narrow vessels. Small volumes in test tubes or solutions in large Erlenmeyer flasks can be conveniently measured using one of these responsive electrodes. The PHE-1523 is a glass-bodied, refillable, combination pH electrode. The 5-inch insertion length allows measurement in test tubes and other narrow vessels. This electrode features full span, fast response pH glass and has a high flow porous PTFE reference junction, making it a must for any laboratory.

For complete product specifications see the Related Links section at the bottom of this page.
PHE-1524
  • pH Range: 0 to 14 pH
  • Temperature Range:
    -5 to 100°C
    (23 to 212°F)
Electrode Material
pH Range
Electrode Type
Maximum Temperature Measurement
Quantity Price each
1-9 $112.00
10-24 $106.40
25-49 $104.16
50-99 $99.68
100-199 $97.44
200+ $95.20

In stock

Lead Time ( If not in Stock): 8 weeks

Product Specs

  • Accuracy Value ±0.02 pH
  • impedance 60 MΩ at 25°C (77°F)
  • Response time 95% in 10 seconds
  • Sodium Error 0.05 pH in 0.1 molar Na+ ion at 12.8 pH

LABORATORY REFERENCE ELECTRODES
Laboratory procedures often require the use of a separate reference electrode. Several standard methods and techniques for pH measurement, and most uses of ion selective electrodes, require the use of a “double junction” reference electrode. The PHE-3216D is an ideal choice for such application. These gel-filled electrodes feature a replaceable porous PTFE liquid junction in a polymer body. They are supplied ready to use with a saturated potassium chloride-silver reference cell. The double junction version uses potassium nitrate as the screening electrolyte although it can easily be replaced with the electrolyte of your choice. The large surface are liquid junction provides a stable, low impedance contact to the solution assuring fast and accurate measurements. The chemically inert nature of PTFE makes the sensor difficult to foul and easy to clean.
LABORATORY INSERTABLE ELECTRODES
Lab insertables are designed for pH measurement inside narrow vessels. Small volumes in test tubes or solutions in large Erlenmeyer flasks can be conveniently measured using one of these responsive electrodes. The PHE-1523 is a glass-bodied, refillable, combination pH electrode. The 5-inch insertion length allows measurement in test tubes and other narrow vessels. This electrode features full span, fast response pH glass and has a high flow porous PTFE reference junction, making it a must for any laboratory.

For complete product specifications see the Related Links section at the bottom of this page.

en-US
en
Save Configuration