text.skipToContent text.skipToNavigation

USB In-Line Field Calibratable Signal Conditioner

$448.92

Item# IN-USBH

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $448.92
5-9 $426.47
10-24 $417.50
25-49 $399.54
50-99 $390.56
100+ $381.58

In stock

Lead Time ( If not in Stock): 7 weeks

USB In-Line Field Calibratable Signal Conditioner IN-USBH IN-USBH
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
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
Input Type
Input Ranges
Output Type
Display Type
Supply Voltage Type
Isolation
Programability
Additional Feature


Product Specs

The IN-USBH field calibratable In-Line Signal Conditioner adds digital USB output to mV/V pressure or load transducers. Free downloadable OMEGA PC software takes the data from the transducer directly to the digital domain, turning your laptop or Windows® tablet (with USB connection) into a virtual meter, chart recorder, and data logger. Export logged data to spreadsheet format for later viewing/analysis. The PC-connected IN-USBH provides regulated excitation to the transducer so that no external power supply is used. Sampling rates are adjustable up to 1000 Hz for dynamic or slow moving applications. Mounting bracket is included. Transducer interconnecting cable can be purchased separately. The IN-USBH is compatible with mV pressure and load sensors that meet the stated transducer requirements.

Have your Omega or other brand mV/V transducer calibrated with your IN-USBH signal conditioner at Omega’s state-of-the-art factory! Two options are available: Factory System Setup provides 2-point calibration at 0 and 100% Full Scale values. Factory System Calibration provides 5-point NIST Certified 0-50-100-50-0% of Full Scale value calibration points. Please note the cost of Factory System Setup or Factory System Calibration provides calibration in one direction only (either Compression or Tension for Load Cells, Positive or Negative Pressure for Pressure Transducers).

FREE OMEGA USBH Downloadable Software! OMEGA’s Digital Transducer Software allows you to view, chart and log your data from many Omega Digital transducers (pressure, load, torque, temperature, humidity), all in one place! The new IN-USBH In-Line Signal Conditioner extends USB output and software functionality to almost any mV/V sensor. This software is included FREE with your IN-USBH purchase.
Download your free copy today!





Resolution: Up to 5.5 significant figures
Minimum Isolation: 2 MΩ @ 50 Vdc case to output terminations
A to D Conversion: 24 bit
Thermal Error: 0.001% FSO/°C
Linearity Error: 0.001% FSO
Bandwidth: Up to 1000 updates per second typical (± 3%)
Weight (Typical): 200 g (7.1 oz) (in-line signal conditioner and USB cable)
Operating Temperature Range: -40 to 80°C (-40 to 176°F)
Connection, Transducer Side: PT1H-10-6P 6-pin twist-lock male connector
Connection, USB Side: 2 m (6') USB 2.0 cable
TRANSDUCER REQUIREMENTS
Bridge Sensitivity: 1 to 400 mV/V
Bridge Resistance: 350Ω to 15,000Ω
Excitation Voltage: 4.1 Vdc (Transducer must be able to function at specified voltage)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

I would like to use the IN-USBH with the TQ513-200. Will the data output of the IN-USBH change sign (positive/negative) with a change in the direction of the force on the shaft of the TQ513-200?

Asked by: PeterM
Yes.The IN-USBH is capable of reading a birdirectional millivolt signal from a strain gage bridge based sensor. You scale it to read negative values using the software.
Answered by: JKengineer
Date published: 2020-05-27
  • y_2020, m_7, d_13, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_IN-USBH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
6 conductor, FEP insulation, Wiring Code 6, connectors on both ends, 15 ft standard length
$142.10
0 In Stock
6 conductor, PVC insulation, Wiring Code 0, connector on IN-USBH end and flying leads on transducer end, 15 ft standard length
$142.10
1 In Stock
6 conductor, PVC insulation, Wiring Code 4, connectors on both ends, 15 ft standard length
$142.10
0 In Stock
6 conductor, PVC insulation, Wiring Code 3, connectors on both ends, 15 ft standard length
$142.10
1 In Stock
6 conductor, PVC insulation, Wiring Code 0, connector on IN-USBH end and flying leads on transducer end, 3 ft length
$138.98
0 In Stock
6 conductor, PVC insulation, Wiring Code 2A, connectors on both ends, 15 ft standard length
$142.10
0 In Stock
6 conductor, FEP insulation, Wiring Code 0, connector on IN-USBH end and flying leads on transducer end, 15 ft standard length
$142.10
0 In Stock
6 conductor, PVC insulation, Wiring Code 8, connectors on both ends, 15 ft standard length
$142.10
0 In Stock
6 conductor, FEP insulation, Wiring Code 3, connectors on both ends, 15 ft standard length
$142.10
0 In Stock
6 conductor, PVC insulation, Wiring Code 4A, connectors on both ends, 15 ft standard length
$142.10
0 In Stock
6 conductor, FEP insulation, Wiring Code 5, connectors on both ends, 15 ft standard length
$138.98
0 In Stock
  • CE Icon CE

en-US
en
Save Configuration