Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Frequency Input Signal Conditioner

DRF-FR Freqency Input Signal Conditioner

Item# DRF-FR-24VDC-5KHZ-0/10

DRF-FR Freqency Input Signal Conditioner DRF-FR-24VDC-5KHZ-0/10 DRF-FR-24VDC-5KHZ-0/10

This product is no longer available. For a potential replacement, see the DR-I4-Series

  • NPN, PNP, NAMUR, Voltage Pulse, Voltage AC (up to 200 Vac)
  • Frequency Signals from 10 Hz up to 50 KHz
  • Accuracy 0.2%


    The DRF series DIN rail signal conditioners are designed to accept a broad range of input signals, such as ac and dc voltage and current, frequency, temperature (thermocouple and RTD), and process transducers, and provide standard process outputs of either 4 to 20 mA, or 0 to 10 Vdc. The DRF series feature a modern housing design, that is easily mounted on standard 35 mm DIN rails. Connections are safely and securely made through pluggable screw terminal connectors, with input and output connections on the opposite sides of the module.

    The DRF-FR signal conditioner accepts a frequency input and provides an isolated 0 to 10 Vdc or 4 to 20 mA output. Models are available with three different power options, 24 Vdc, 120 Vac and 240 Vac.

    The DRF-FR are ideally suited for industrial applications. All models mount on a standard 35mm DIN rail and provide galvanic isolation between input, output and power up to 3500 Veff . Module response time is 250 ms or less.

    Adjustable Input Ranges
    The front door of the housing provides easy access span and offset potentiometers which may be used field adjust the input and output signal range. The ranges shown in the Range Table below are supported.

    Range CodeRange
    20HZ0 to 20 Hz
    40HZ0 to 40 Hz
    60HZ0 to 60 Hz
    100HZ0 to 100 Hz
    200HZ0 to 200 Hz
    300HZ0 to 300 Hz
    500HZ0 to 500 Hz
    1KHZ0 to 1 KHz
    Range CodeRange
    2KHZ0 to 2 KHz
    3KHZ0 to 3 KHz
    5KHZ0 to 5 KHz
    10KHZ0 to 10 KHz
    20KHZ0 to 20 KHz
    30KHZ0 to 30 KHz
    50KHZ0 to 50 KHz


    Isolation
    The input, output and power circuits are isolated by 3500 volts of galvanic isolation. The isolation protects against potentially damaging voltages from passing through the signal conditioners into connected systems. The isolation also provides improved measurement accuracy by minimizing the effects of ground loops and electrical noise.

    Outputs
    Each DRF series signal conditioner is available with current and voltage output (only one may be used at a time). Available output types include 4 to 20 mA or 0 to 10 Vdc. Although pre-configured before shipping from the factory, the output may be changed through an internal jumper change. Standard outputs are linear and proportional to the signal input.


    SPECIFICATIONS

    Signal Type: NPN, PNP, NAMUR, Voltage Pulse, AC up to 200 Vac (2 ranges < 24 Vac and < 200 Vac)
    Accuracy: <0.2% full scale
    Linearity: <0.1% full scale
    Thermal Drift: 250 ppm/°C typical (max <200ppm/°C)

    Response Time
    0 to 100 Hz:
    <300 mS (90% of signal)
    0 to 500 Hz: <250 mS (90% of signal)
    0 to 5 KHz: <200 mS (90% of signal)
    0 to 50 KHz: <150 mS (90% of signal)

    Impedance
    Voltage Input:
    (<24 Vac Range): 100 KΩ
    Voltage Input: (<200 Vac Range): 1 M
    PNP and NPN Input: 10 KΩ
    NAMUR Input: 1 KΩ

    Over Range Protection
    Voltage Input (<24 Vac Range):
    75 V
    Voltage Input (<200V ac Range): 300 V
    PNP and NPN Input: 35 V
    NAMUR Input: Always powered by 9V2


    Power: 24 Vdc ±10%, 230 Vac ±10% 50/60 Hz, 115 Vac ±10% 50/60 Hz
    Power Consumption: <3.8 VA

    Output: 4 to 20 mA and 0 to 10 Vdc
    Maximum Voltage Output: 11 Vdc approx.
    Minimum Voltage Output: -1 Vdc approx.
    Minimum Load Resistance (Voltage): >1 KΩ Maximum Current Output: 22 mA approx.
    Maximum Current Output: -1.5 mA approx.
    Maximum Load Resistance (current): >400 Ω
    Electrical Connections: Plug-in screw terminals
    Protection: IP-30

    MECHANICAL DIMENSIONS
    Weight:
    (DC Powered Models): 120 g (4.2 oz)
    (AC Powered Models): 200 g (7 oz)
    Dimensions:
    (DC Powered models):
    110 H x 22.5 W x 93 mm D (4.3 x 0.9 x 3.7")
    (AC Powered models):
    110 H x 37 W x 93 mm D (4.3 x 1.46 x 3.7")
    Operating Temperature: 0 to 60°C (32 to 140°F)
    Storage Temperature: -20 to 70°C (-4 to 158°F)
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
    • CLOUD, getContent, 28ms
    • QUESTIONS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    en-US
    en
    Save Configuration