Low Level Amplifier

$94.53

Item# FLSC-AMP

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $94.53
10-24 $89.80
25-49 $87.91
50-99 $84.13
100-199 $82.24
200+ $80.35

In stock

Lead Time ( If not in Stock): 7 Days

Low Level Amplifier FLSC-AMP FLSC-AMP
Low Level Amplifier is rated 5.0 out of 5 by 1.
  • y_2020, m_1, d_22, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FLSC-AMP, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • Ultra Low Speed to 15 kHz Operation
  • 20 mV to 50 V Sensitivity
  • 100 mA Current Sinking Output
  • 11 to 26 Vdc Power Supply Range
  • Easy Mount Metal Housing
  • Screw Terminal Hookup

Product info

Input Type
mV
Input Ranges
20 mV to 50 V
Output Type
Open Collector
Supply Voltage Type
DC
Isolation
None
Programability
None

Product Specs

The OmegaTM FLSC-AMP amplifies the low level signals from the magnetic pickup of gear teeth or flow transmitters by a factor of more than a hundred times to drive any Omega ratemeter, counter or controller. It is mounted in a rugged 2 x 3" metal housing with screw terminals for easy installation.

SPECIFICATIONS
Power Requirements: 11 to 26 Vdc; 30mA Maximum
Input Characteristics:
Input Impedance: 1500 Ω
Input Frequency: 0-15 KHz
Input Voltage: 0.020 to 50 V
Output Characteristics: Open Collector with internal 2700 ohms pull-up resistor to supply voltage. 100 mA Maximum sink to 1 v or less
Temperature Range: 0 to 60ºC (32 to 140ºF)

NOTE:
The low voltage line from the magnetic pickup to the FLSC-AMP should be less than 3 m (10') in length, shielded and isolated from relays, solenoids or other sources of electrical noise (let the output line make the long run). If the input is too sensitive, lower the 1.1K input impedance by adding a 220 to 1 KO resistor across TB1, pins 1 and 2, to increase noise immunity.

Rated 5 out of 5 by from Excellent service Product FLSC-AMP Omega Low Level Amplifier I purchased this item and it was delivered in a timely manor. It shipped in a clean and well packed box. My product was clean and in perfect condition. I will use this company for future purchases. Thank you very much for your help on this order.
Date published: 2019-03-20
  • y_2020, m_1, d_22, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FLSC-AMP, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 27ms
  • REVIEWS, PRODUCT

Where can I find specs/manual for this amplifier?

Asked by: Muz_
With the launch of our new omega.com we are in the process of refreshing and updating our product pages, in the mean time, please refer to this page for the specifications. You can also contact us anytime by phone or email. Thank you! https://www.omega.co.uk/pptst/FLSCAMP.html
Answered by: Jane
Date published: 2019-05-16
  • y_2020, m_1, d_23, h_17CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FLSC-AMP, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • CE Icon CE

en-US
en
Save Configuration