text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

LVDT Signal Conditioner, Loop Powered for AC LVDT's

$491.79

Item# LDX-2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $491.79
5-9 $467.20
10-24 $457.36
25-49 $437.69
50-99 $427.86
100+ $418.02

In stock

Lead Time ( If not in Stock): 9 weeks

LVDT Signal Conditioner, Loop Powered for AC LVDT's LDX-2 LDX-2
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 134ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Wide Input Range of 30 to 530 mV/V
  • Rugged Sealed Housing
  • 2-Wire 4 to 20 mA Signal for Remote Locations
  • 0.02% of Reading Accuracy
  • Powers AC LVDT and Converts Signal to Standard 4 to 20 mA Signal
5 Year Warranty

Product info

Number of Inputs
1
Input Type
Millivolt
Input Ranges
30 to 530 mV/V
Output Type
Output Current 4 to 20 mA 2-wire or 0 to 20 mA 3-wire
Supply Voltage
LDX-2
Other Features
FGPR

Product Specs

  • Form Factor Through holes in base by 2 screws and nuts can be mounted to DIN 46277-1 rail
  • Maximum Ambient Temperature 80 {C} (176 {F})
  • Minimum Ambient Temperature -40 {C} (-40 {F})
  • Maximum Storage Temperature 80 {C} (176 {F})
  • Minimum Storage Temperature -40 {C} (-40 {F})
  • Form Factor Through holes in base by 2 screws and nuts can be mounted to DIN 46277-1 rail
  • Maximum Storage Temperature 80 {C} (176 {F})
  • Maximum Ambient Temperature 80 {C} (176 {F})
  • Minimum Ambient Temperature -40 {C} (-40 {F})
  • Minimum Storage Temperature -40 {C} (-40 {F})

The LDX-2 linear displacement transmitter is a two-wire, 4 to 20 mA conditioner for ac LVDT transducers. It is designed for use where long transmission distances are required before the signal can interface with a controller or meter. A feature of two-wire operation is its low susceptibility to noise and cable resistance, making it ideal for industrial environments. Two-wire operation enables both power and signal to use the same pair of wires.

SPECIFICATIONS

ELECTRICAL
Power Supply: 13 to 48 Vdc, up to 30 mA
Supply Protection: Reverse polarity protected
Transducer Drive: 0.9 V rms @ 5 kHz nominal, 13 kHz switchable
Oscillator Protection: Open and short circuit protected
Transducer Sensitivity Range: 30 to 530 mV/V in 2 coarse gain positions
Range of Gain Control: 3.5 to 1 switched, 5 to 1 adjustable
Range of Zero Control: Up to 100% on max gain
Output Current: 4 to 20 mA 2-wire or 0 to 20 mA 3-wire
Output Impedance: Effectively infinite
Output Protection: Open and short circuit protected
Output Ripple: <50 µA pk to pk @ 10 kHz
Output Filter: Cut off frequency -3 dB @ 25 Hz second order linearity: <0.02%
Operating Temp Range: 0 to 70°C (32 to 158°F)
Storage Temp Range: -40 to 80°C (-40 to 176°F)
Temperature Coefficient: Zero, better than 0.01% FS/°C; Gain, better than 0.01% FS/°C
Long Term Stability: Zero, 0.2%/year typical; Gain, 0.3%/year typical
Effect of Supply Change: Negligible
Terminations: Screw terminals. Access through two cable ports for wires 1 to 5 mm (0.04 to 0.2") diameter

MECHANICAL
Weight: 220 g (7.7 oz)
Mounting: Through holes in base by 2 screws and nuts; can be mounted to DIN 46277-1 rail
Accessories Included:2 fixing screws and nuts
Environment: Sealed to NEMA 12 ( IP65)
Dimensions:54.5 H x 80 W x 108 mm L (2.13 x 3.12 x 4.21")

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 117ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration