text.skipToContent text.skipToNavigation

Communication Tool Kit for TXUN Series and DRST-FR

$183.14

Item# TXUN-KIT

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $183.14
10-24 $173.98
25-49 $170.32
50-99 $162.99
100-199 $159.33
200+ $155.67

In stock

Lead Time ( If not in Stock): 7 Days

Communication Tool Kit for TXUN Series and DRST-FR TXUN-KIT TXUN-KIT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Loop link communication kit
  • Used to configure TXUN-ST, TXUN-FM, TXUN-HT, and DRST-FR
  • Configured with OMSET PC Software

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Feature


Product Specs

Description
• TXUN-KIT is a communications interface for configuration and monitoring of TXUN series programmable devices using our OMSET software.
Application
• The OMSET software is used for the configuration of these devices: TXUN-ST, TXUN-FM, TXUN-HT, and etc.
Technical Characteristics
• TXUN-KIT consists of a communication box with USB cable to the PC and necessary cables for connection to the devices. The communication box is supplied from the USB port of the PC.