Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Level Alert Single Sensor Controller (ac)

$413.13

Item# LVCN-100-220VAC

In stock

Lead Time (If not in stock): 8 weeks
Level Alert Single Sensor Controller (ac) LVCN-100-220VAC LVCN-100-220VAC
  • Calls Immediate Attention to Alarm Conditions
  • High Intensity Strobe Light Reduces Operator Error
  • Mounts Directly on Sensor or OMEGA ® Track System
  • Convenient Reminder to Refill Tank

LVCN-100-220VAC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Mounting Type
Wetted Materials
Max Process Temperature
Process Connection Type
Process Connection Size
Switch Type and Rating


The LVCB-100 series has been discontinued. Please contact our Flow Engineering department for a viable replacement.

OMEGA’s level alert calls attention to alarm conditions. For operator alert to low inventory levels or high alarm conditions, the level alert offers an excellent solution to these problems. An amber lens distributes the high intensity strobe light in a pattern which calls immediate attention to alarm conditions. The visual alert combined with a controller makes it both cost effective and easy to install.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement black strain relief nut, 1/2" conduit connector opening
$23.25
0 In Stock
en-US
en
Save Configuration