Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Limit Analog Temperature Controller with DIN Rail Mounting

Temperature High Limit Controller

Item# CN3261-JC

Temperature High Limit Controller CN3261-JC CN3261-JC
  • Protects Processes and Equipment From Excessive Temperatures
  • DIN Rail and Sub-Panel Mounting
  • J, K Thermocouple or RTD Input
  • Terminals Provided for Remote Pushbutton Reset

CN3261-JC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Additional Feature
Measurement Type
Control Outputs
Form Factor
Number of Inputs
Supply Voltage Type
Display Type
Output Type


The CN3261 Series High Limit Controller protects expensive heaters and sensitive materials from damaging over temperature conditions. It is designed for industrial and commercial applications that require high temperature protection. The CN3261 features a Form C latching, manually resettable relay output that de-energizes whenever the sensed temperature exceeds the setpoint temperature.Two methods are provided to reset an alarm condition. (1) The Limit alarm has a reset pushbutton on the unit and (2) Reset terminals are provided for resetting the alarm from a remote pushbutton. The DIN Rail mounting feature allows quick installation without drilling or extra hardware. Slots are also provided for direct panel mounting.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration